

Products designed for industrial applications.
General terms and conditions for sale are available on
www.camozzi.com.Series VEBL basic ejectors
CATALOGUE
5
/2.07.02
5
>
Release 8.7
VACUUM >
VACUUM
CODING EXAMPLE
VE
SERIES:
VE = Vacuum ejector
BL
VERSION:
BL = basic light
10H
NOZZLE DIAMETER:
05H = 0,5 mm
07H = 0,7 mm
10H = 1 mm
15H = 1,5 mm
20H = 2 mm
25H = 2,5 mm
T2
TYPE OF CONNECTION (ON SUPPLY SIDE):
T1 = plier - tube Ø4
T2 = plier - tube Ø6
T3 = plier - tube Ø8
VE BL
-
10H
-
T2
TECHNICAL DATA
Mod.
Ø nozzle
(mm)
Obtainable
relative pressure
(mbar)
Vacuum
flow (l/
min)
Air
consumption
(l/min)
Operating
pressure
(bar)
Optimum
operating
pressure (bar)
Operating
temperature
(bar)
Weight
(kg)
Noise level
gripped
[dB(A)]
Noise
level free
[dB(A)]
Suggested internal
Ø for tubes [mm] up
to 2m
Max n° of
ejectors for
one support
VEBL-05H-T1 0,5
-840
8
13,5
3...6
4,5
0...60 0,0075
53
58
2/2
11
VEBL-07H-T1 0,7
-850
16
22
3...6
4,5
0...60 0,0075
59
65
2/2
11
VEBL-10H-T2 1
-850
38
48
3...6
4,5
0...60
0,022
59
65
4/6
7
VEBL-15H-T2 1,5
-850
71
105
3...6
4,5
0...60
0,022
65
72
4/6
7
VEBL-20H-T3 2
-850
127
197
3...6
4,5
0...60
0,050
68
77
6/8
5
VEBL-25H-T3 2,5
-850
215
311
3...6
4,5
0...60
0,050
70
78
6/8
5
TECHNICAL DATA
1 = Compressed air inlet
2 = Vacuum inlet
3 = Exhaust
Usable fluids:
compressed air, olied
and not, according to ISO
8573-1:2001 class 7-4-4