NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 102

Quick exhaust valves Series VSO
Check Valves
VSO 425-M5
VSO 426-04
DIMENSIONS
Mod.
R
L
L1
SW
VNR-205-M5
10-32
UNF 25
6
8
VNR-210-02
1/8”
34
7
13
VNR-843-07TF
1/4”
48
9
17
Mod.
VSO 425-M5
Mod.
VSO 426-04
The check valves in the VNR Series are available with M5
(10-32
UNF), 1/8” and 1/4” ports. They must be used when it is
required to intercept a flow in one direction only. The design of
these valves is of the poppet type and this feature allows opera-
tion at low pressures both when there is a free flow and during
retention.
Materials used:
-
OT58 (brass) body, Nickel Plated (1/4")
-
Buna-N seals
-
stainless steel spring
Quick exhaust valves are commonly used to increase the speed
of cylinders or for rapid depressurisation of tanks containing
compressed air. The models
VSO 425-M5
and
VSO 426-04
are specially designed for mounting on solenoid valves and
valves incorporating a 5/32” O.D. port. We recommend that a
silencer be mounted on the outlet (2931-M5).
Materials used:
-
OT58 (brass) body, Nickel Plated
-
Buna-N seals
Nominal flowrate
from P
A Qn* 50 NL/min. [1.76 SCFM]
from A
R Qn* 100 NL/min. [3.53 SCFM]
Qn* = determinated with 6 bar [87 psi] and DP = 1 bar (14.5 psi)
Minimum operating pressure = 1 bar (14.5 psi)
Cv Rating
from P
A: Cv = 0.04
from A
R: Cv = 0.09
VNR-205-M5
Qn** = 150 NL/minMinimum operating pressure = 1 bar (14.5 psi)
VNR-210-02
Qn* = 600 NL/minMinimum operating pressure = 0.3 bar (4.3 psi)
VNR-843-07TF
Qn* = 1400 NL/minMinimum operating pressure = 0.2 bar (2.9 psi)
*
Qn = determinated with 6 bar and Dp = 1 bar
**
Qn = determinated with 6 bar and Dp = 2 bar
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
97
F l o w c o n t r o l v a l v e s
3
ch e c k & qu i c k e xh a us t v a l v e s
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,92,93,94,95,96,97,98,99,100,101 103,104,105,106,107,108,109,110,111,112,...208
Powered by: Camozzi Pneumatics Inc.