NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 109

TECHNICAL SPECIFICATIONS
PNEUMATIC DATA
Construction
needle-type
Valve group
Meter In, Meter Out, Needle Orifice flow controlle
Materials
OT58 Nickel Plated Brass Threads and Collet - Technopolymer (Glass-Reinforced Nylon
®
66
Resin) - BUNA-N Seals, PTFE thread
seal
Mounting
by male thread
Ports
1/8” , 1/4”, 3/8”, 1/2”
NPTF
Position
in any position
Operating temperature
0 - 60
°C (with dry air -20°C) (32°F - 140°F, with dry air -4°F). Consult factory for higher temperature requirements.
Operating pressure
0.5 - 10
bar (7.25 - 145 psi)
Nominal pressure
6
bar (87 psi)
Nominal flow
see graph
Nominal diam.
Tube OD 5/32”, 1/4”, 5/16”, 3/8”, 1/2”
Fluid
filtered air
Composite Right Angle Flow Control Valves
Series TMCU – TMVU – TMCO – NPTF/INCH
Meter In, Meter Out, Needle Orifice 1/8”, 1/4”, 3/8”, 1/2” NPTF
Tube OD 5/32”, 1/4”, 5/16”, 3/8”, 1/2”
Reusable thread seal, PTFE seal ring (Teflon
®
) -
Pro-Fit
®
The Meter In, Meter Out, Needle Orifice flow
controllers, series TMCU, TMVU, TMCO have been
designed to offer a solution with reduced overall
dimensions in combination with higher flow rate
characteristics.
Their construction allows an easy assembly on
cylinders and valves and offers the possibility of
locking the regulation screw once it has been set.
The flow regulation range which is extremely wide
and gradual has been optimized further, allowing a
very accurate flow regulation over the whole scale.
For
Pro-Fit
®
Torque Specifications, see Page 6.
*
If lubricated air is used, it is recommended to use ISOVG32 oil. Once applied the lubrication should never be interrupted.
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
104
f l o w c o n t r o l v a l v e s
3
compos i t e f l ow con t ro l v a l v e s
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,99,100,101,102,103,104,105,106,107,108 110,111,112,113,114,115,116,117,118,119,...208
Powered by: Camozzi Pneumatics Inc.