NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 156

TECHNICAL SPECIFICATIONS
PNEUMATIC DATA
Construction
needle type, right angle banjo assembly
Valve group
unidirectional and bidirectional controller
Materials
OT58 nickel-plated brass body and threads - Buna-N seals, Nylon
®
gaskets.
Mounting
by male thread
Ports
M5 - G1/8 - G1/4 - G3/8 - G1/2
Installation
in any position
Operating temperature
from 0 to 80°C (with dry air -20°C) [32°F — 175°F (with dry air -4°F)]
Lubricant
compatible with Buna-N (3° — 10° E)
Operating pressure
from 1 to 10 bar [14.5 - 145 psi]
Nominal pressure
6
bar [87 psi]
Nominal flow
see graph
Nominal diameter
M5 = 1.5 mm (.059”)
G1/8 = 2 mm (.078”)
G1/4 = 4 mm (.157”)
G3/8 = 7 mm (.275”)
G1/2 = 12 mm (.472”)
Fluid
filtered air
Right Angle Flow Control Valves - BSP/Metric
Series SCU, MCU, SVU, MVU, SCO, MCO
Unidirectional and bidirectional
banjo flow controllers
Ports M5, G1/8, G1/4, G3/8, G1/2
These unidirectional and bidirectional flow
controllers have been designed as small
as possible so as to be mounted directly
on valves or cylinders.
The great variety of adjustable fittings makes it
possible to complete the regulator with the most
suitable system in relation
to the available tube.
Only the G1/2 model is supplied complete with
banjo flow controllers.
For the other models the banjo fitting is to be
requested separately.
B S P / M E T R I C
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
152
F l o w c o n t r o l v a l v e s
4
r i gh t ang l e f l ow con t ro l v a l v e s
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,146,147,148,149,150,151,152,153,154,155 157,158,159,160,161,162,163,164,165,166,...208
Powered by: Camozzi Pneumatics Inc.