NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 162

BSP Non-Swivel models and customized NPTF models not shown in catalog, or hybrids
1.
Older style flow-control valves with banjo tube/thread connections and stud valve types may be assembled in
a variety of combinations.
2.
Select any stud valve flow-control type; Meter-In, Meter-Out, or Needle –Orifice with either Manual or
Screwdriver adjustment, ( i.e. MCU-, SCU-, MVU-, SVU-, MCO-, SCO- from BSP flow control body offering).
3.
Select desired banjo connection, either inch OD, metric/mm OD, metric compression, female thread or silenc-
er ring from banjo offerings in Fittings section of catalog , ( i.e. 6610 04-02, 6610 6-1/8, 2023 02-02,
2023 ¼-1/4, 1610 6/4-1/8, 2905 ¼,
etc.)
4.
Select thread adapter to “close” the final assembly and hold banjo in place, ( i.e. 2520 02-1/8, 2520
04-1/4, 2520 ¼-1/4, 2520 1/8-1/8),
depending on final thread choice of BSP or NPTF threads.
Banjo-Style Flow Control Valve Assembly
or
or
or
or
or
or
+
=
B S P / M E T R I C
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
158
F l o w c o n t r o l v a l v e s
4
r i gh t ang l e f l ow con t ro l v a l v e s
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,152,153,154,155,156,157,158,159,160,161 163,164,165,166,167,168,169,170,171,172,...208
Powered by: Camozzi Pneumatics Inc.