NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 200

VALVE MOD. 2LA-AM
TECHNICAL SPECIFICATIONS
PNEUMATIC DATA
Dimensions in millimeters
Construction
Poppet type
Valve group
3/2
N.C.
Materials
Aluminium body, Buna-N seals
Mounitng
By M5 [10-32 UNF] screws
Ports
1/8”
BSP
Installation
In any position
Temperature
32
° - 175° F
Output pressure
Min. 2 - max. 8 bar [29-116 PSI]
Minimum signal input pressure
0.03
bar [.435 psi]
Maximum signal input pressure
0.6
bar [8.7psi]
Constant air consumption
at rest (6 bar)
3.3
NL/min [.116 SCFM]
Nominal flow
120
NL/min [4.23 SCFM]
Fluid
Filtered, not lubricated air
Pneumatically Operated Amplifier Valve
Series 2L - BSP/METRIC
3/2
monostable
Ports 1/8” BSPP
(
Will accept Pro-Fit® fittings)
The pneumatically operated amplifier valve
is a 3/2 N.C. valve, changing low pressure
signals into 2 - 8 bar pressure signals.
The valve construction allows permanent
reduced air consumption at rest.
B S P / M E T R I C
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
199
l o g i c v a l v e s s e r i e s 2 l
8
amp l i f i e r v a l v e s
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,190,191,192,193,194,195,196,197,198,199 201,202,203,204,205,206,207,208
Powered by: Camozzi Pneumatics Inc.