NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 196

TECHNICAL SPECIFICATIONS
PNEUMATIC DATA
Dimensions in millimeters
Operating pressure
29 - 116
psi
Nominal flowrate
90
NL/min. [3.18 SCFM], Cv = .094
Construction
Poppet [spool for Memory]
Valve group
Automatic valves [logic units]
Ports
Cartridge ø4 mm [5/32” O.D. tube connection]
Operating pressure
32
° - 175° F, [dry air necessary down to -4° F]
Lubricant
Oil compatible with Buna-N seals
Fluid
Air, with or without lubrication
Basic Logic Valves Series 2L Cv = .094
BSP/METRIC
Cartridge Ø 4 mm
[5/32”
O.D. tube connection]
These basic pneumatic logic valves provide a
range of functions including “AND”, “NOT”,
OR”, “YES” and “Memory”.
Materials:
-
Aluminium Body
-
Buna-N Seals
-
OT58 Nickel-Plated Brass Collet
B S P / M E T R I C
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
195
l o g i c v a l v e s s e r i e s 2 l
8
l og i c v a l v e s
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,186,187,188,189,190,191,192,193,194,195 197,198,199,200,201,202,203,204,205,206,...208
Powered by: Camozzi Pneumatics Inc.