NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 28

Fittings Mod. 6555...
Fittings Mod. 6560...
Fittings Mod. 6580...
Fittings Mod. 6590...
DIMENSIONS
Mod.
OD
A F
G L
N
6580 02-00
1/8 0.331 0.354 1.142 0.551
6580 53-00
5/32 0.331 0.354 1.142 0.551
6580 04-00
1/4 0.461 0.472 1.319 0.638
6580 05-00
5/16 0.539 0.551 1.457 0.689
6580 06-00
3/8 0.606 0.669 1.614 0.787
6580 08-00
1/2 0.720 0.748 1.555 0.756
DIMENSIONS
Mod.
OD
A
B
F
L
N MAX SW SW1
T
6590 02-00
1/8
M10X1 0.346 1.142 0.551 0.453 0.551 0.551 0.866
6590 53-00
5/32
M10X1 0.346 1.142 0.551 0.413 0.551 0.551 0.866
6590 04-00
1/4
M14X1 0.492 1.319 0.638 0.453 0.669 0.669 0.925
6590 05-00
5/16
M16X1 0.571 1.417 0.689 0.453 0.748 0.748 0.925
6590 06-00
3/8
M18X1 0.622 1.614 0.787 0.512 0.866 0.866 1.024
6590 08-00
1/2
M20X1 0.740 1.555 0.756 0.571 0.945 0.945 1.083
DIMENSIONS
Mod.
OD
A
OD
G C
L
F
T
M SW
6555 53-53
5/32 5/32 0.138 0.866 0.354 0.650 0.689 0.315
6555 04-04
1/4 1/4 0.157 0.965 0.500 0.709 0.787 0.354
6555 06-06
3/8 3/8 0.236 1.260 0.650 0.906 1.024 0.512
DIMENSIONS
Mod.
A
C
F
L
M
6560 02-00
1/8 .236 .826 1.417 .393
6560 53-00
5/32 .236 .826 1.338 .393
6560 04-00
1/4 .236 .964 1.515 .492
Union
Bulkhead Union
Plug-In Elbow
Union “Y”
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
21
F I T T I N G S
1
N I C K E L - P L A T E D B R A S S P USH - I N F I T T I NGS
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,18,19,20,21,22,23,24,25,26,27 29,30,31,32,33,34,35,36,37,38,...208
Powered by: Camozzi Pneumatics Inc.