NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 4

Welcome to the world of Camozzi and our new
Fittings & Flow Control
Valves Catalog.
As part of our total commitment to our customers,
Camozzi is launching this new, improved and updated catalog designed
with an easy-to-use and practical format, which offers comprehensive and
innovative range of fittings components.
The catalog includes clear and technical images, drawings, dimension
tables, technical specifications and new tools that will provide you with a
better understanding of our Fittings, Flow Control Valves and Accessories
product line.
You will see the new layout and design combines all NPTF/INCH,
Pro-Fit
®
and Coated Fittings within the same section. We have repeated the same
layout and design for the
Sprint
®
and Non-Sprint BSP/METRIC products.
We hope you find the new catalog and its overall design changes to be
helpful to you and your customers.
w w w . c a m o z z i - u s a . c o m
W e l c o m e
C A M O Z Z I .
t o t h e w o r l d o f
Day by day we try to improve ourselves,
to extend our competence and our
professionalism in a constant way.
UNI EN
ISO 9001
Minimize the consumption of
energy, water, raw material and
the production of waste,
and focus on recycling
wherever possible.
UNI EN
ISO 14001
UNI EN ISO 9001 (ISO 9001)
UNI EN ISO 14001 (ISO 14001)
Quality System Certificate
Quality System Certificate
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1,2,3 5,6,7,8,9,10,11,12,13,14,...208
Powered by: Camozzi Pneumatics Inc.