NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 8

HYBRID USE
Thread Size
Minimum Torque Value
Maximum Torque Value
Pro-Fit
®
Nm
Ft-Lbs
Nm Ft-Lbs
1/8" *
1.0
0.7
10.0
7.4
1/4" *
4.0
2.9
20.0
14.8
3/8" *
5.0
3.7
20.0
14.8
1/2"
27.0
20.0
54.0
40.0
*
Hybrid torque values for these thread sizes are equal to the torque values for conventional use (NPTF male to NPTF female).
NPTF/INCH Thread Assembly & Interchange
CONVENTIONAL USE
Composite Fitting
with
Pro-Fit
®
Thread
(
ex: P7524-04-04)
BSP Parallel
BSPP/G
PF-JIS Parallel
Hybrid Use:
When inch OD tube fittings require assembly in alternate BSP ports.
Thread sizes 1/8”, 1/4”, and 3/8” interchange without concern for torque with Camozzi’s patented
Pro-Fit
®
Thread sealing system.
For 1/2” threads, use caution, and consult hybrid torque specifications below.
BSP Tapered
BSPT/R
PT-JIS Tapered
NPSM Female
Parallel
NPTF Female
NPT Female Tapered
Nickel-Plated Brass
with
Pro-Fit
®
Thread
(
ex: P6510-04-04)
Male Thread
NPTF Form
Male Thread
NPTF Form
Male Thread
NPTF
Nickel-Plated Brass
with Standard NPTF Thread
(
ex: 6510-04-04)
"
Hybrid" Torque Specifications - ( Pro-Fit - NPTF Fittings assembled into female BSP ports)
Caution
:
Mating material and female ports may be too soft for high torque values.
Check material hardness to avoid stripping, galling or cross-threading.
This table is ONLY a guide for "hybrid" situations that require interchanging thread types to accommodate tubing requirements.
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1,2,3,4,5,6,7 9,10,11,12,13,14,15,16,17,18,...208
Powered by: Camozzi Pneumatics Inc.