NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 40

TECHNICAL SPECIFICATIONS
Material
Electroless Nickel-plated brass OT58 UNI 5705
*
Collet
Brass OT58 UNI 5705, nickel plated
*
O-ring
Buna-N [Viton
®
available], Epdm available
Threads
1/8", 1/4", 3/8", 1/2"
NPTF
Operating pressure
0 - 1000
psi
Fluid
Compressed air [for other types of fluid please contact our engineers]
Tube diameter
5/32", 1/4", 3/8", 1/2"
Nickel-Plated Brass DOT Fittings NPTF/INCH
Connections 1/8", 1/4", 3/8", 1/2" NPTF
Meets all requirements for Federal DOT
Standard 571.106* 49 CFR Ch. V
Temperature Range: -40°F to 200°F
working pressure 0 - 1000 psi
Electroless Nickel Plated brass body
with a low temperature BUNA-N O-ring
For use with DOT approved Nylon
®
tubing
Compressed air applications
Available in standard thread,
Coated LOCTITE (Vibra-Seal 516) THREAD
or
Pro-Fit
®
style thread
Consult factory for availability
*
Our fittings are designed for use on all pneumatic circuits and
assemblies other than brake assemblies between the frame and
axle, or between a towed and towing vehicle.
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
33
F I T T I N G S
1
n i c k e l - p l a t e d b r a s s do t f i t t i ngs
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,30,31,32,33,34,35,36,37,38,39 41,42,43,44,45,46,47,48,49,50,...208
Powered by: Camozzi Pneumatics Inc.