NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 45

TECHNICAL SPECIFICATIONS
Material
Brass OT58 UNI 5705, nickel plated
Threads
10-32
UNF, 1/8”, 1/4”, 3/8”, 1/2” NPTF
Operating pressure
From 0 - 580 psi
Fluid
Compressed air [for other types of fluid please contact our engineers]
Temperature
-40
°F - 250°F
Nickel-Plated Brass Pipe Fittings - NPTF/INCH
Connections 10-32 UNF, 1/8", 1/4", 3/8", 1/2" NPTF
When involved in factory maintenance or plant
installation, its often difficult to be certain which
size of fittings will be required. Pipe fittings
provide a cost effective solution to this problem.
The full range of fittings includes straight,
L-shaped, T-shaped, and cross piece male or female
couplings and are available in a variety of thread
sizes up to 1/2”.
Material: brass OT58 UNI 5705
2500
2530
2521
2520
2020
2003
2033
2543
2013
3033
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
38
F I T T I N G S
1
n i c k e l - p l a t e d b r a s s p ip e F I T T I NGS
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,35,36,37,38,39,40,41,42,43,44 46,47,48,49,50,51,52,53,54,55,...208
Powered by: Camozzi Pneumatics Inc.