

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
100
a i r p i l o t v a l v e s
3
Dimensions in millimeters (mm)
Series 9 - ISO 5599/1
Regulator Plate ISO Size 3 (P-regulation) Size 3
ordering information
port side
application information
type
Inlet
Flow
ordering example: ISO.3 P 14
ISO.3 P
12
14
1
replacement parts
( repair kit: ESA-ISO.3 )
*
– adjusting knob can be locked by depressing
ISO.3 P
Part Number
port size
DIN ISO 5599/1
description
air line regulator with diaphragm and relieving feature
mounting
arbitrary
supply pressure
Pe max. 16 bar (not to exceed max. pressure of valve)
reduced pressure
Pa 0.5-12 bar
media and ambient
temperature
max. 50°C (other temperature ranges available upon request)
fixing
with connection board
weight
2.210 kg (without gauge)
regulator on 12
(standard)
regulator on 14
(option)
no description
material
order-no.
1 intermediate plate
Al
---
2 sealing frame
ISO.3-5 NBR
5.1833.05.000
---
lA
ydob 3
4 spring cage
POM - Ms
8.2133.72.000
5 diaphragm
NBR - Ms
*
6 regulating spring 0-12 bar
St. - galvanized 5.2133.08.000
7 valve cone
NBR - Ms
*
8 spring
C.33-22 niro
5.2133.22.000
9 sealing frame
NBR
*
---
lA
tennob01
11 spring cage lockable C.33-K POM - Al
8.2133.72.001
12 lock cylinder
C.33-52 Ms
5.2133.52.000
Gauges supplied separately,
shown only for installation
For ISO Size 3 valves only.