Products designed for industrial applications.
General terms and conditions for sale are available on
www.camozzi.com.Series FVD inline vacuum filters
CATALOGUE
5
/4.05.02
5
>
Release 8.7
VACUUM >
VACUUM
CODING EXAMPLE
FVD
SERIES:
FVD = inline filter
6/4
CONNECTIONS:
6/4 = tube 6
8/6 = tube 8
50
FILTER ELEMENT:
50 = 50 µm
FVD
-
6/4
-
50
TECHNICAL DATA
Mod.
Filter element (μm)
Nominal flow (l/min)
Max vacuum (mbar)
Max pressure at 25°C (bar)
Max pressure at 50°C (bar)
Weight (kg)
FVD-6/4-50
50
32
-990
7
5
0,006
FVD-8/6-50
50
66
-990
7
5
0,010
TECHNICAL DATA