Background Image
Table of Contents Table of Contents
Previous Page  1104 / 1144 Next Page
Information
Show Menu
Previous Page 1104 / 1144 Next Page
Page Background

Products designed for industrial applications.

General terms and conditions for sale are available on

www.camozzi.com.

5

Series FVT vacuum cup filters

VACUUM >

CATALOGUE

>

Release 8.7

/4.10.02

5

VACUUM

CODING EXAMPLE

FVT

SERIES:

FVT = cup filter

FF

THREAD SIZE:

FF = female-female

1/4

CONNECTIONS:

1/8 = G1/8

1/4 = G1/4

3/8 = G3/8

1/2 = G1/2

3/4 = G3/4

80

FILTER ELEMENT:

80 = 80 µm

FVT -

FF

-

1/4

-

80

TECHNICAL DATA

Mod.

Filter element (μm)

Nominal flow (l/min)

Max vacuum (mbar)

Max pressure at 25°C (bar)

Max pressure at 50°C (bar)

Weight (kg)

FVT-FF-1/8-80

80

45

-990

7

5

0,049

FVT-FF-1/4-80

80

110

-990

7

5

0,047

FVT-FF-3/8-80

80

245

-990

7

5

0,079

FVT-FF-1/2-80

80

300

-990

7

5

0,076

FVT-FF-3/4-80

80

600

-990

7

5

0,164

TECHNICAL DATA