Products designed for industrial applications.
General terms and conditions for sale are available on
www.camozzi.com.Series NPM - NPR spring plungers
CATALOGUE
5
/3.10.04
5
>
Release 8.8
VACUUM >
VACUUM
NPM-NPR Female - Female Version
DIMENSIONS
Mod.
G1 G2
G3
H LG1 LG2 LG3 SW1 Z
NPM-FF-M3-05 M3F M3F M6X0,75 33,5 3,8
6
10
10
5
NPM-FF-M5-05 M5F M5F
G1/8
41,2 5,5 6,2
15
14
5
NPM-FF-M5-10 M5F M5F
G1/8
47,2 5,5 6,2
15
14 10
NPM-FF-M5-20 M5F M5F
G1/8
59,2 5,5 6,2
15
14 20
NPR-FF-M3-05 M3F M3F M6X0,75 33,5 3,8
6
10
10
5
NPR-FF-M5-05 M5F M5F
G1/8
41,2 5,5 6,2
15
14
5
NPR-FF-M5-10 M5F M5F
G1/8
47,2 5,5 6,2
15
14 10
NPR-FF-M5-20 M5F M5F
G1/8
59,2 5,5 6,2
15
14 20
NPM-NPR Female - Male Version
DIMENSIONS
Mod.
G1
G2
G3
H LG1 LG2 LG3 SW1 Z
NPM-FM-1/8-15 G1/8 G1/8 M M16X1
80
8
6,5 30
22 15
NPM-FM-1/8-25 G1/8 G1/8 M M16X1
93
8
6,5 30
22 25
NPM-FM-1/8-50 G1/8 G1/8 M M16X1 124
8
6,5 30
22 50
NPM-FM-1/4-25 G1/8 G1/4 M M20X1,5 95
13 8,5 40
24 25
NPM-FM-1/4-50 G1/8 G1/4 M M20X1,5 124,5 13 8,5 40
24 50
NPM-FM-1/4-75 G1/8 G1/4 M M20X1,5 154 13 8,5 40
24 75
NPR-FM-1/8-15 G1/8 G1/8 M M16X1
80
8
6,5 30
22 15
NPR-FM-1/8-50 G1/8 G1/8 M M16X1 124
8
6,5 30
22 50
NPR-FM-1/4-25 G1/8 G1/4 M M20X1,5 95
13 8,5 40
24 25
NPR-FM-1/4-75 G1/8 G1/4 M M20X1,5 154 13 8,5 40
24 75




