Products designed for industrial applications.
General terms and conditions for sale are available on
www.camozzi.com.5
Series VNV check valves
VACUUM >
CATALOGUE
>
Release 8.8
/3.15.01
5
VACUUM
Series VNV
check valves
These check valves are mainly used on vacuum gripper systems
containing multiple suction pads in order to shut off individual suction
pads which are not covered.
Thread size M5, G1/8, G1/4, G3/8, G1/2.
The check valves Series VNV are
mainly used on vacuum gripper systems
containing multiple suction pads in order
to shut off individual suction pads which
are not covered or accidently pulled
away from the workpiece. In this way
the gripper system can operate correctly
maintaining the vacuum level necessary
for the application.
Applications:
- Handling objects with different shape
and dimensions with the same gripping
system
»
»
Enable the de-activation
of suction pads not in
contact with the workpiece,
thus makes it possible to
create more versatile “multi
use” gripping system.
GENERAL DATA
Description - ball seat valve with fixed bypass function
- aluminium body with internal elements in brass
- integrated dirt filter




