

Products designed for industrial applications.
General terms and conditions for sale are available on
www.camozzi.com.Series FVT vacuum cup filters
CATALOGUE
5
/4.10.02
5
>
Release 8.8
VACUUM >
VACUUM
CODING EXAMPLE
FVT
SERIES:
FVT = cup filter
FF
THREAD SIZE:
FF = female-female
1/4
CONNECTIONS:
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
1/2 = G1/2
3/4 = G3/4
80
FILTER ELEMENT:
80 = 80 µm
FVT -
FF
-
1/4
-
80
TECHNICAL DATA
Mod.
Filter element (μm)
Nominal flow (l/min)
Max vacuum (mbar)
Max pressure at 25°C (bar)
Max pressure at 50°C (bar)
Weight (kg)
FVT-FF-1/8-80
80
45
-990
7
5
0,049
FVT-FF-1/4-80
80
110
-990
7
5
0,047
FVT-FF-3/8-80
80
245
-990
7
5
0,079
FVT-FF-1/2-80
80
300
-990
7
5
0,076
FVT-FF-3/4-80
80
600
-990
7
5
0,164
TECHNICAL DATA