CATALOGUE >
Release 8.8
APPENDIX >
The world of Camozzi
C
ompany
with
I
ntegrated
M
anagement
S
ystem
certified
by
dnv
ISO 9001 - ISO 14001
Technical standards
- ISO 4414 - Pneumatic fluid power - General rules relating to systems.
Environmental notes
- Packaging: we respect the environment, using materials which can be recycled.
The packaging consists of plastic bags which are recyclable PE and paper.
- Green Design Project: in the study of new products, the environmental impact is always taken into consideration
(real project, elaboration, etc.).
a
APPENDIX
a
/1.02
One of Camozzi's main goals, besides
quality and safety, is the protection
of the environment and compatibility
of our activities with the territorial context
in which they are performed.
Since 1993 Camozzi has been certified
according to the ISO 9001 standard
and in 2003 the company obtained
the ISO 14001 certification.
In the same year, DNV certified the
Integrated Management System including
both standards. Moreover, in 2013
Camozzi spa obtained the ISO/TS 16949
certification for the C-Truck fittings.
In 2013 Camozzi obtained the voluntary
certification of its Quality Management
System as “Intermediate stage of
manufacture” in compliance with the
requirements set out in attachment VII,
section 3 of the 93/42/EEC Medical
Devices Directive for the production
and final testing of pressure control valves
for fluids in haemodialysis equipment.
ISO 14001
Minimise the consumption of energy, water,
raw material and the production of waste,
and focus on recycling wherever possible.
From the 1° July 2003, all products
commercialised in the European Union and
destined to be used in potenially explosive
areas, should be approved according
directive 94/9/CE better know as ATEX.
This new directive involves also the non
electrical parts, as for instance pneumatic
commands which should be approved.
As from 19 April 2016 the Atex Directive is
replaced by the new directive 2014/34/EU.




