Background Image
Table of Contents Table of Contents
Previous Page  41 / 266 Next Page
Information
Show Menu
Previous Page 41 / 266 Next Page
Page Background

24

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS NPTF

Fittings NPTF

1

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Composite Push-In Fittings

NPTF/Inch Series 7000

Series 7000 push-in composite fittings

are compact and lightweight. They offer

easy maintenance of the collet and

internal o-ring seal. All materials can be

easily recycled.

The nickel-plated brass collet

maintains the same technical

characteristics as the other

nickel-plated brass fittings.

It provides a uniform grip

around the entire surface

of the plastic tube. This

ensures high reliability and

long service life, especially

after several connections and

disconnections of the tubing.

Series 7000 composite fittings

are especially suited to

lightweight applications and

compact assembly locations,

typical in the automation

markets.

Tube Diameter OD : 5/32”, 1/4”, 5/16”, 3/8”, 1/2”

Thread Type : 10-32 UNF, 1/8”, 1/4”, 3/8”, 1/2” NPTF with Pro-Fit

(Reusable PTFE/Teflon thread seal)

GENERAL DATA

Material

body: technopolymer (glass-reinforced Nylon 66 resin); insert: brass, collet:

nickel-plated brass; seals: NBR

Threads

1/8”, 1/4”, 3/8”, 1/2” NPTF with Pro-Fit (Reusable

PTFE/Teflon thread seal)

Operating pressure min. - 0,9 bar, max. 16 bar, (28” Hg vacuum to 250 psi) (see data for tubing

used)

Tube to connect

Nylon 6, 11 or 12,, polyethylene, PU (polyurethane recommended 90A

durometer and above) Hytrel Polyester

Diameters

Tube Diameter OD : 5/32”, 1/4”, 5/16”, 3/8”, 1/2”

Fluid

compressed air (for other types of fluids, contact our engineers)

Temperature

-20° - 60°C (-4 F to 140 F) ( see data for tubing used)

Pro-Fit® Torque Specifications

Minimum Torque Maximum Torque

Thread Size

N-m lb-ft

N-m lb-ft

M5 [10-32 UNF]

0.200 0.148 2.000 1.475

1/8 NPTF or BSP

1.000 0.738 10.000 7.376

1/4 NPTF or BSP

4.000 2.950 20.000 14.751

3/8 NPTF or BSP

5.000 3.688 20.000 14.751

1/2 NPTF or BSP

8.000 5.900 40.000 29.502