Background Image
Table of Contents Table of Contents
Previous Page  38 / 266 Next Page
Information
Show Menu
Previous Page 38 / 266 Next Page
Page Background

21

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS NPTF

Fittings NPTF

1

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

DIMENSIONS (in inches)

Mod.

B V O M W

UNF

2023 32-32 10-32 10-32 .354 .413 .346

NPTF

2023 02-02 1/8 1/8 .571 .787 .551

2023 04-04 1/4 1/4 .571 1.004 .709

2023 06-06 3/8 3/8 .571 1.102 .827

Fittings Mod. 2023...

Female Banjo

Accessories Mod. 2651

Aluminium Washer

DIMENSIONS (in inches)

Mod.

A

B

H

Weight (g)

2651 1/8

14

9.8

1.5

1

2651 1/4

18

13.2

1.5

1

2651 3/8

22

16.7

1.5

1

2651 1/2

26

20.9

1.5

1

2651 1

38.5

33.4

1.5

2

Accessories Mod. 2661

Nylon Washer

DIMENSIONS (in inches)

Mod.

A

B

H

Weight (g)

2661 M3

4.9

2.8

0.7

1

2661 M5

8

5.2

1

1

2661 M6

9

6.2

1

1

2661 1/8

14

10.2

1.9

1

2661 1/4

18

13.5

1.9

1

2661 3/8

21

16.5

2.1

1

2661 1/2

26

21.2

1.9

1