

32
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS NPTF
Fittings NPTF
1
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Material
Electrolytic Nickel-plated brass OT58 UNI 5705, Tube-support/insert in glass-reinforced Nylon or brass
Collet
Brass OT58 UNI 5705, nickel plated
O-ring
Low temperature Buna-N (NBR)
Threads
1/8", 1/4", 3/8", 1/2" NPTF
Operating pressure 0 - 1000 psi
Fluid
Compressed air [for other types of fluid please contact our engineers]
Tube diameter
5/32", 1/4", 3/8", 1/2" OD
Nickel-Plated Brass DOT Fittings
NPTF/Inch Series 6000
Tube Diameter OD : 5/32”, 1/4”, 3/8”, 1/2”
Thread Type : 1/8”, 1/4”, 3/8”, 1/2” NPTF
• Meets all requirements for Federal DOT
Standard 571.106* 49 CFR Ch. V
• Temperature Range: -40°F to 200°F
Working Pressure: 0 - 1000 psi
• Electrolytic Nickel Plated brass body
with a low temperature BUNA-N O-ring
• For use with DOT approved Nylon® tubing
• Compressed air applications
• Available in standard thread,
Coated LOCTITE (Vibra-Seal 516)
THREAD or Pro-Fit® style thread
• Consult factory for availability
* Our fittings are designed for use on all pneumatic
circuits and assemblies other than brake
assemblies between the frame and axle, or
between a towed and towing vehicle.
GENERAL DATA