Background Image
Table of Contents Table of Contents
Previous Page  50 / 266 Next Page
Information
Show Menu
Previous Page 50 / 266 Next Page
Page Background

33

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS NPTF

Fittings NPTF

1

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

DIMENSIONS (in inches)

Mod.

A

OD

D

NPTF

E F

H I

L

M SW SW1

D6110 04-02

1/4 1/8 0.630 0.500 0.315 0.165 1.555 0.827 0.433

0.472

D6110 04-04

1/4 1/4 0.748 0.500 0.472 0.165 1.713 0.827 0.433

0.551

D6110 06-04

3/8 1/4 0.846 0.650 0.472 0.244 1.969 1.043 0.591

0.669

D6110 06-06

3/8 3/8 0.748 0.650 0.472 0.244 1.969 1.043 0.591

0.748

DIMENSIONS (in inches)

Mod.

A

OD

D

NPTF

C F

G H I

L

SW SW1

D6510 53-02 5/32 1/8 0.197 0.346 0.551 0.315 0.086 0.768 0.472 0.098

D6510 53-04 5/32 1/4 0.354 0.346 0.630 0.472 0.086 0.925 0.551 0.098

D6510 04-02 1/4 1/8 0.287 0.461 0.551 0.315 0.165 0.925 0.472 0.157

D6510 04-04 1/4 1/4 0.406 0.461 0.630 0.472 0.165 1.043 0.551 0.157

D6510 04-06 1/4 3/8 0.425 0.461 0.866 0.472 0.165 1.102 0.748 0.157

D6510 06-02 3/8 1/8 0.394 0.606 0.776 0.315 0.244 1.181 0.669 0.197

D6510 06-04 3/8 1/4 0.551 0.606 0.776 0.472 0.244 1.339 0.669 0.276

D6510 06-06 3/8 3/8 0.354 0.606 0.866 0.472 0.244 1.142 0.748 0.276

D6510 06-08 3/8 1/2 0.374 0.606 1.004 0.610 0.244 1.161 0.866 0.276

D6510 08-04 1/2 1/4 0.543 0.720 0.866 0.472 0.362 1.299 0.748 0.276

D6510 08-06 1/2 3/8 0.484 0.720 0.866 0.472 0.362 1.240 0.748 0.394

D6510 08-08 1/2 1/2 0.425 0.720 1.004 0.610 0.362 1.181 0.866 0.394

Fittings Mod. D6510

Male connector

DIMENSIONS (in inches)

Mod.

A

OD

D

NPTF

C E F

H I

M SW SW1

D6520 53-02 5/32

1/8

0.138 0.650 0.354 0.315 0.086 0.748 0.315 0.472

D6520 53-04 5/32

1/4

0.138 0.689 0.354 0.472 0.086 0.748 0.315 0.551

D6520 04-02 1/4

1/8

0.169 0.669 0.500 0.315 0.165 0.807 0.354 0.472

D6520 04-04 1/4

1/4

0.169 0.709 0.500 0.472 0.165 0.807 0.354 0.551

D6520 04-06 1/4

3/8

0.169 0.689 0.500 0.472 0.165 0.807 0.354 0.748

D6520 06-02 3/8

1/8

0.236 0.807 0.650 0.315 0.244 1.024 0.512 0.551

D6520 06-04 3/8

1/4

0.236 0.846 0.650 0.472 0.244 1.024 0.512 0.551

D6520 06-06 3/8

3/8

0.236 0.827 0.650 0.472 0.244 1.024 0.512 0.748

D6520 06-08 3/8

1/2

0.236 0.906 0.650 0.610 0.244 1.024 0.512 0.866

D6520 08-04 1/2

1/4

0.287 0.906 0.768 0.472 0.362 1.043 0.591 0.669

D6520 08-06 1/2

3/8

0.287 0.866 0.768 0.472 0.362 1.043 0.591 0.748

D6520 08-08 1/2

1/2

0.287 0.945 0.768 0.610 0.362 1.043 0.591 0.866

Fittings Mod. D6520

Swivel Elbow

Fittings Mod. D6110

45° Swivel Elbow