Background Image
Table of Contents Table of Contents
Previous Page  56 / 266 Next Page
Information
Show Menu
Previous Page 56 / 266 Next Page
Page Background

39

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS NPTF

Fittings NPTF

1

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

DIMENSIONS (in inches)

Mod.

A

OD

B

C

D DE F

G H H2

(+0,1/0)

I

J

K L P (Kg)

Min

P (Kg)

Max

S

D6700 53-00 5/32 0.138 0.197x45° 0.345 0.551 0.337 0.353 0.433 0.129 0.086 15° 0.020 0.630 200 360 0.344

D6700 04-00 1/4 0.157 0.197x45° 0.472 0.669 0.463 0.479 0.472 0.149 0.165 15° 0.020 0.669 160 570 0.470

D6700 06-00 3/8 0.315 0.197x45° 0.629 0.827 0.620 0.636 0.649 0.138 0.243 15° 0.020 0.807 150 650 0.628

D6700 08-00 1/2 0.413 0.197x45° 0.748 0.945 0.738 0.753 0.610 0.138 0.322 15° 0.020 0.776 150 650 0.746

* Hole tolerances: +0, -0.002 (in.)

* For plastic [non-metal] manifolds, reduce all hole dimensions “S” by 0.02 mm (0.001 in.)

* INSTALLATION: Drill or bore hole per specifications per size of cartridge (dimensions H and S).

* Smooth or ream hole dimensions to hole tolerances.

* Simply press fit cartridge into hole with an evenly distributed force over the top surface.

* Removal of the collet ring is not necessary.

* Cartridge fittings are useful for installations in various manifolds and/or distribution blocks when drilling and tapping are not desirable.

Fittings Mod. D6700

Cartridge

The Dimension ‘H2’ for the press-tool should be noted and followed,

which creates a specific mechanical stop. This serves the purpose of

avoiding, (in case of any excessive insertion force used), damage to the

collet body, shape or design. Without which, could lead to some damage

or distortion of the collet bite/release ring.

Surface Finish of the gland seat required: Ra </= 0.8 microns.

Final Fit and Finish requires that the top most ridge/bite-ring of the

cartridge body be at least 1 mm below the surface of the gland chamfer.

Gland Width “S” Tolerances

+ 0’’ / - .002’’ Metal Seat Tolerance