

40
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS NPTF
Fittings NPTF
1
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Nickel-Plated Brass Pipe Fittings
NPTF/Inch Series 2000
The wide range of Camozzi pipe fittings,
which includes straight, L and Tee,
Cross piece male or female couplings,
guarantees the necessary support
during the design of compressed air
systems.
Thread Type : 10-32 UNF, 1/8”, 1/4”, 3/8”, 1/2” NPTF
Pipe fittings
GENERAL DATA
Material
nickel-plated brass (UNI 5705 OT58)
Threads
10-32 UNF, 1/8”, 1/4”, 3/8”, 1/2” NPTF
Pressure 40 bar (0 to 580 psi)
Fluid
Compressed air or other low pressure fluids
Temperature -40°C - 120°C (-40 F to 250 F)