NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 169

TECHNICAL SPECIFICATIONS
PNEUMATIC DATA
Construction
needle-type
Valve group
unidirectional and bidirectional controller
Materials
aluminium body - OT58 (brass) needle - Buna-N seals
Mounting
by through-holes in valve body or control panel
Threaded ports
M5 - G1/8 - G1/4
Installation
as required
Operating temperature
0 — 80
°C (with dry air -20°C) [32°F - 175°F (with dry air necessary down to -4°F)]
Lubricant
oil compatible with Buna-N (3° — 10° E)
Operating pressure
1 — 10
bar [14.5 - 145 psi]
Nominal pressure
6
bar [87 psi]
Nominal flow
see graph
Nominal diameter (flow orifice)
M5 = 1.5 mm (10-32 UNF) - G1/8 = 2 or 3 mm (.079” or .118”) - G1/4 = 4 or 6 mm (.157” or .236”)
Fluid
filtered air
In-line Flow Control Valves Series RFU - RFO
BSP/Metric
Panel or wall-mounted flow controllers
Unidirectional RFU and bidirectional RFO
Ports M5, G1/8, G1/4
Nominal diameter:
M5 = 1.5 mm (10-32 UNF)
G1/8 = 2 and 3mm
G1/4 = 4 and 6mm
The undirectional flow controllers are
equipped with M5, G1/8 and G1/4 ports,
each of which is available with two different
types of adjustment (see diagrams).
They are used mainly for controlling
the speed of cylinders.
They may be mounted on control panels
or cylinders, as required.
Bidirectional controllers are also available
with the same bodies, but suitably modified.
B S P / M E T R I C
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
165
F l o w c o n t r o l v a l v e s
4
i n -l i n e f l ow con tro l v a l v e s
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,159,160,161,162,163,164,165,166,167,168 170,171,172,173,174,175,176,177,178,179,...208
Powered by: Camozzi Pneumatics Inc.