NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 178

TUBE CODING
WORKING PRESSURE
CHEMICAL RESISTANCE
INCH
OD/ID
Tolerances
for OD
Minimum
Bend
Radius
Working Pressure (PSI)
(
IN)
(
IN)
(
IN)
@75
°F @100°F @125°F @150°F
1/8
x .093 +.002 - .003 .375
225
171
148
125
5/32
x .106 +.002 - .003 .500
275
209
181
160
1/4
x .180 +.002 - .004 .875
250
190
165
137
5/16
x .232 +.002 - .004 1.250
220
170
145
121
3/8
x .275 +.002 - .004 1.500
220
170
145
128
1/2
x .375 +.002 - .004 2.000
200
152
133
125
metric
OD/ID
Tolerances
for OD
Minimum
Bend
Radius
Working Pressure (PSI)
(
MM)
(
MM)
(
IN)
@75
°F @100°F @125°F @150°F
4
x 2.7 +.05, - .1
.75
275
209
181
151
5
x 3 +.05, - .1 1.00
375
285
248
206
6
x 4 +.05, - .1 1.50
280
213
185
154
8
x 6 +.05, - .1 2.25
210
160
139
115
10
x 8 +.05, - .1 3.00
180
137
119
99
12
x 10 +.05, - .1 3.50
165
125
109
91
Acids
Good to ph-5
Alkalies
Good to ph-11
Hydrocarbons - aromatic
Excellent
Hydrocarbons - aliphatic
Excellent
Ketones
Excellent
Ethers
Excellent
Esters
Excellent
Alcohols
Good
Salts, neutral
Excellent
Freons
Excellent
Continuous sunlight
Fair
Zinc chloride
Good
Tube diameter OD
02
= 1/8”
04
= 1/4”
05
= 5/16”
06
= 3/8”
08
= 1/2”
53
= 5/32”
4
mm = 4mm
5
mm = 5mm
6
mm = 6mm
8
mm = 8mm
10
mm = 10mm
12
mm = 12mm
Color
BL
= Blue
BK = Black
NT = Natural
OR = Orange
YL = Yellow
RD = Red
GR = Green
TYPE
1411
= Nylon 11
1411 - 04 -
BL
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
175
t u b i n g
&
a c c e s s o r i e s
5
nyl on t ub i ng
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,168,169,170,171,172,173,174,175,176,177 179,180,181,182,183,184,185,186,187,188,...208
Powered by: Camozzi Pneumatics Inc.