NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 188

Silencers Series 2931
Silencers Series 2921
DIMENSIONS
Mod.
A
D
H
I
L
SW
Operating
Pressure
kg/cm² - bar
Flow
D
P1
Free Flow
NI/min
Noise
Threshold
db (A)
2931
M5
M5
7.7
4
8
16.5
7
max 10
350
450
69
2931
M7
M7
9.2
4.5
7
16
8
max 10
580
1130
76
2931 1/8
G1/8
13.2
4.5 12.7
21
12
max 10
790
1819
83
2931 1/4
G1/4
16.2
6
16.5
27
15
max 10
1140
2675
85
2931 3/8
G3/8
20.5
7
23.5
35
19
max 10
2700
4863
83
2931 1/2
G1/2
25.6
8
26.5 40.5
23
max 6
2970
7085
84
2931 3/4
G3/4
33.4
9
35
51.5
30
max 6
3770
12733
78
2931 1
G1
40
11
46
66
36
max 6
3770
>15000
82
DIMENSIONS
Mod.
A
D
H
L
SW
Max. Oper.
Pressure
Flow Rate
Nl/Min.
Noise
db (A)
2921 1/8
G1/8
12
4.5
21.5
8
max 10
1730
86
2921 1/4
G1/4
15
6
28
10
max 10
2400
79
2921 3/8
G3/8
19
7
36
13
max 10
4800
84
2921 1/2
G1/2
23
8
43.5
15
max 10
6800
84
2921 3/4
G3/4
30
9
56
19
max 10
12700
78
2921 1
G1
37
11
68.5
24
max 10
>15000
80
B S P / M E T R I C
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
186
S i l e n c e r s
6
s i l e nc e r s
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,178,179,180,181,182,183,184,185,186,187 189,190,191,192,193,194,195,196,197,198,...208
Powered by: Camozzi Pneumatics Inc.