NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 51

B S P / M E T R I C
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
45
Nickel-Plated Brass Fittings:
BSP Threads with
Sprint
®
and Spot-Face O-Ring Seal
Features
Collet
Nickel-Plated, All-metal Collet and Release ring
Collet design offers greater grip strength under higher pressure
or tubing tension
Collet release mechanism based on relaxed slope of grip teeth,
as opposed to disengaging “bite-rings” from partially cut tubes
Removable Collet and tube o-rings
Body
All-Metal, Nickel-Plated body and Threads
Compact Brass bodies from Brass forgings
Standard Buna-N or Specialized O-ring choices for High-Temp,
Low-Temp, Special Fluids, Food-Grade compatibility
Broad Range of shapes and configurations
Crimp design on Swivels maintains Full ID Flow path
Swivels offer Mechanical crimping lock based on cold-forged
brass and not spin-swaged or “thinned” brass
Full ID Flow for Swivels and Straights, with high relief on
larger sizes
Internal Hex on Straight fittings
Sprint
®
Thread Design
Low-profile fit
Fast installation
Perfect reusable seal
Benefits
Collet
Won’t break like plastic release rings and bodies; More Durable
design
Higher holding force, with easier release
Won’t scratch tubes like “bite-ring” designs
Less chance of micro-leakage and bubble-leaks over time due to
damaged tubing
Higher pressures actually offer greater grip-strength with high-
pressure Nylon tubing
Body
Resistant to UV exposure
Better resistance to stress-cracking, abrasion, solvents, detergents,
hydrocarbons and other fluid media
FDA/NSF approved materials, ( Including customized Nickel-Plating
and o-ring options)
Simplified manifold circuits with broader variety of fitting combina-
tions and shapes to select
Lighter weight for End-of-Arm tooling & Robotic handling,
Compact design reduces overall dimensions for valve assemblies,
packaging applications and control cabinets
• 12%
Reduction in overall Body size, compared to previous Brass line
Full ID Flow and high relief undercuts offers greatest flow without
restriction to circuit design flow calcualtions
Sprint
®
Thread Design
Eliminates exposed threads and fits into tight spaces, making them
ideal for food processing and hygienic applications.
Eliminates the need for Teflon
®
tape or pipe dope. Shorter thread
length requires fewer turns to tighten.
The captured Teflon
®
sealing ring provides a dependable and reus-
able shoulder seal without the risk of thread sealant contamination.
Collet
Collet
Body
Body
Thread
Sprint
®
Thread
Sprint
®
Sealing Ring
O-Ring Seal
Spot-Face Seal
O-Ring Seal
Sprint
®
Style BSP Thread
Spot-Face O-Ring BSP Thread
F I T T I N G S
2
b s p/me t r i c
n i c k e l - p l a t e d b r a s s p ush - i n F I T T I NGS
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,41,42,43,44,45,46,47,48,49,50 52,53,54,55,56,57,58,59,60,61,...208
Powered by: Camozzi Pneumatics Inc.