

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
108
a i r p i l o t v a l v e s
3
Dimensions in millimeters (mm)
Construction
Poppet type
Mounting
In-line
Materials
Nickel-plated brass body, Brass body, Buna-N seals, Polyurethane seals, Stainless steel spring
Port sizes
M5 (10-32 UNF), 1/8”, 1/4”, 3/8”, 1/2” NPTF;
Installation
In-line
Operating temperature
32°F - 175°F, (dry air necessary down to - 4° F)
Fluid
Filtered air
Lubricant
Oil compatible with Buna-N, (3° - 10° E)
TECHNICAL SPECIFICATIONS
Operating pressure
0.2 - 10 bar (3 - 145 psi)
Nominal pressure
6 bar (87 psi)
Nominal flow
*Qn Series VNR:
M5 = 50NL/Min. (1.7 SCFM); 1/8” = 600 NL/min. (21.18 SCFM) 1/4” = 1400 NL/min. (49.44 SCFM)
Lubricant
not required
Cv
M5 = .16; 1/8” = .63; 1/4” = 1.47
*Qn flowrate (SCFM) determined with a supply pressure of 6 bar, (87 psi), and with a pressure drop of 1 bar, (14.5 psi).
***Dimensions are in millimeters.
PNEUMATIC DATA
Series VNR
Cv = 0.5 - 8.66
Check Valves
Check Valves VNR
Ports M5 (10-32 UNF), 1/8”, 1/4”, 3/8” , 1/2” , 3/4”
Cv = .16 - 1.47