The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
109
a i r p i l o t v a l v e s
3
Dimensions in millimeters (mm)
The check valves in the VNR Series are available with M5
(10-32 UNF), 1/8” and 1/4” ports. They must be used when it is
required to intercept a flow in one direction only. The design of these
valves is of the poppet type and this feature allows operation at low
pressures both when there is a free flow and during retention.
Materials used:
- OT58 (brass) body, Nickel Plated (1/4")
- Buna-N seals
- stainless steel spring
- internals brass
VNR-205-M5
Qn** = 50 NL/min Minimum operating pressure = 1 bar (14.5 psi)
VNR-210-02
Qn* = 600 NL/min Minimum operating pressure = 0.2 bar (2.9 psi)
VNR-843-07TF
Qn* = 1400 NL/min Minimum operating pressure = 0.2 bar (2.9 psi)
* Qn = determinated with 6 bar and Dp = 1 bar
** Qn = determinated with 6 bar and Dp = 2 bar
Check Valves
DIMENSIONS in millimeters (mm)
Mod.
R
NPTF
L
SW D
Q (Nl/min),
(SCFM)
P min (bar)
VNR-205-M5
M5
25
8
9
50 (1.75)
1
VNR-210-02
1/8
34
13
15
600 (21.18)
0,2
VNR-843-07TF 1/4
43
17
20
1400 (49.44)
0,2
VNR-238-06
3/8
55
23
34,5
3000 (105)
0,02
VNR-212-08
1/2
58,5
27
34,5
5800 (203)
0,02
VNR-234-12
3/4
65
33
41,5
8000 (280)
0,06




