

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
214
6
Europe
Hidroteka Engineering Services
Chemijos 29E
LT-51333 Kaunas
Lithuania
Tel. +370 37/452969
Fax +370 37/760500
hidroteka@hidroteka.lt www.hidroteka.ltAutomatik Ventiler System A/S
Kapellveien 18
N-1410 Kolbotn
Norway
Tel. +47 66997400
Fax +47 66997409
postmaster@avs.no www.avs.noAVS-Yhtiöt Oy
Rusthollarinkatu 8
02270 Espoo
Finland
Tel. +358 9/613316
Fax +358 9/61331800
info@avs-yhtiot.fi www.avs-yhtiot.fi/Loft & Raftæki
Hjallabrekka 1
200 Kópavogur
Iceland
Tel. +354 564/3000
Fax +354 564/0030
gummi@loft.is www.loft.isBibus AG
Allmendstrasse 26
CH-8320 Fehraltorf
Switzerland
Tel. +41 44/8775011
Fax +41 44/8775019
info.bag@bibus.ch www.bibus.chSTAF Automation s.r.o.
Kostiviarska 4944/5
974 01 Banská Bystrica
Slovakia
Tel. +421 48/47 227 77
Fax +421 48/47 227 55
staf@staf.sk www.staf.sk/Esperia S.A.
Arangutxi, 13
Poligono Industrial De Jundiz
01015 Vitoria
Spain
Tel. +34 945/290105
Fax +34 945/290356
comercial@esperia.es www.esperia.esTeclena - Automatizacao,
Estudos e Representacoes, S.A.
Rua Dos Camponeses, n° 390
Zona Industrial do Vale Sepal
2400-316 Leiria
Portugal
Tel. +351 244/860980
Fax +351 244/812832
geral@teclena.pt www.teclena.ptTechnomatic control s.a.
Esopou Street
Kalohori
570 09 Thessaloniki
Greece
Tel. +30 2310/778730
Fax +30 2310/778732
info@technomatic.gr www.technomatic.grL.D. GmbH
Zar Samuil Str. 116
1202 Sofia
Bulgary
Tel. +359 2/9269011
Fax +359 2/9269025
camozzi@ld-gmbh.com www.ld-gmbh.comTech-Con Hungária Kft
Véso u. 9-11.
(entrance: Süllo u. 8.)
1133 Budapest
Hungary
Tel. +36 1/412 4161
Fax +36 1/412 4171
tech-con@tech-con.hu www.tech-con.huTech-Con Industry Srl
Calea Crângasi N°60
Sector 6, 060346 Bucharest
Romania
Tel. +40 21/2219640
Fax +40 21/2219766
paul.stoica@tech-congroup.com www.tech-con.roTech-Con d.o.o. Beograd
Cara Dušana 205a
11080 Zemun - Belgrade
Serbia
Tel: +381 11/3072509
Fax: +381 11/3166760
office@tech-con.rs www.tech-con.co.rsTech-Con Czech Republic s.r.o.
Ve Zlibku 1800
Praha 9 - Horni Pocernice 19300
Czech Republic
Tel. +420 226/001064
Fax +420 226/001063
spalensky@tech-con.czKovimex d.o.o.
Podskrajnik 60,
SI-1380 Cerknica
Slovenia
Tel. +386 1/7096430
Fax +386 1/7051930
kovimex@kovimex.siBibus Zagreb d.o.o.
Anina 91
HR 10000 Zagreb
Croatia
Tel. +385 1/3818004 - 3818006
Fax +385 1/3818005
bibus@bibus.hr www.bibus.hrExperts d.o.o.
Ivo Ribar Lola 149
1000 Skopje
Rep. of Macedonia
Tel. +389 2/3081970
Fax +389 2/3084871
experts@t-home.mkBibus Menos Sp. z o.o.
ul. Spadochroniarzy 18
80-298 Gdan´sk
Poland
Tel. +48 58/6609570
Fax +48 58/6617132
info@bibusmenos.pl www.bibusmenos.plRayair Automation Ltd.
KW23G Corradino Industrial Estate
Paola, Pla 08
Malta
Tel. +356 21/672497
Fax +356 21/805181
info@rayair-automation.comTS Hydropower Ltd.
Industrial Area N°64
Aglanzia 21-03
Nicosia
Cyprus
Tel. +357 22/332085
Fax +357 22/338608
tshydro@cytanet.com.cyHidrel Hidrolik Elemanlar
Sanayi Ve Ticaret A.S.
Perçemli Sokak, No 11 Tünel Mevkii
80000 Karakoy - Istanbul
Turkey
Tel. +90 212/2517318 - 2494881
Fax +90 212/2920850
hidrel@superonline.comAmerica
Cocles S.A.
BVAR Artigas 4543 P.O. Box 11800
Montevideo
Uruguay
Tel. +598 2/2006428 - 2090446
Fax +598 2/206428
cocles@adinet.com.uy www.cocles.com.uyMarco Industrial Ltda
Los Gobellinos # 2584 - Renca
Santiago
Chile
Tel. +56 2/7824400
Fax +56 2/6464623
marcoindustrial@marco.cl www.marco.clEurotécnica de Costa Rica AYM, S.A.
425 m Oeste Municipalidad de Tibás
San José
Costa Rica
Tel. +506 2241/4242 - 4230
Fax +506 2241/4272
eurotecnica@eurotecnicacr.com www.eurotecnicacr.comIsotex de Panamá S.A.
Plaza El Conquistador, Local No. 45
Via Tocúmen
Panamá
Tel. +507 217/0050 - 395/3586
Fax +507 217/0049
gerencia@isotexpanama.com info@isotexpanama.comEicepak S.A.C.
Av. Republica Argentina N° 523
int.D-30, Cercado de Lima
Perù
Tel. +51 1/3628484 - 3627127
Fax +51 1/3625602
eicepak@eicepak.com www.eicepak.comFluidica Cia. Ltda.
Av. Amazonas N41-138 y isla Floreana
Quito
Ecuador
Tel. +593 2/2440848 -5102003 -5102004
Fax +593 2/2440848
fluidica@interactive.net.ecAplitec S.A. de C.V.
75 Av. Nte. Residencial Escalon Nte II
PJE. KL #3
San Salvador
El Salvador
Tel +503 2211/9797
Fax +503 2211/9798
info@aplitecsv.comCamozzi
distributors
in the world
c a m o z z i s u b s i d i a r i e s