Products designed for industrial applications.
General terms and conditions for sale are available on
www.camozzi.com.Series VEDL inline ejectors
CATALOGUE
5
/2.12.01
5
>
Release 8.7
VACUUM >
VACUUM
Series VEDL
inline ejectors
Vacuum compact ejectors in technopolymer without moving parts,
based on the Venturi principle, used for direct installation on suction
pads. Available in two sizes with internal nozzle of 0,5 and 0,7 mm
and with suction rate from 8 to 16 l/min.
Generally, these vacuum compact
ejectors are used for direct installation
inline between the suction pad and
compressed air supply.
This substantially reduces the volume
to be evacuated and allows therefore
shorter cycle times.
»
»
No moving parts for long
life and maintenance
»
»
Easy and fast installation
directly at the gripping point
»
»
Optimized dimensions
»
»
Reduced weight, 5 g only,
ideal for dynamic applications
»
»
Low air consumption
GENERAL DATA
Description Inline ejectors
Materials - body in technopolymer
- internal nozzle in brass