Background Image
Table of Contents Table of Contents
Previous Page  1078 / 1144 Next Page
Information
Show Menu
Previous Page 1078 / 1144 Next Page
Page Background

Products designed for industrial applications.

General terms and conditions for sale are available on

www.camozzi.com.

5

Series VEDL inline ejectors

VACUUM >

CATALOGUE

>

Release 8.7

/2.12.02

5

VACUUM

CODING EXAMPLE

VE

SERIES:

VE = Vacuum ejector

DL

VERSION:

DL = inline light

05

NOZZLE DIAMETER:

05 = 0,5 mm

07 = 0,7 mm

T1

TYPE OF CONNECTION (ON SUPPLY SIDE):

T1 = plier - tube Ø4

VE DL

-

05

-

T1

TECHNICAL DATA

Mod.

Ø nozzle

(mm)

Obtainable relative

pressure (mbar)

Vacuum

flow (l/min)

Air consumption

[l/min]

Operating

pressure

Optimum operating

pressure (bar)

Operating

temperature (°C)

Weight

(kg)

Noise level

gripped [dB(A)]

Noise level

free [dB(A)]

Suggested internal Ø for

tubes (mm) up to 2 m

VEDL-05-T1 0,5

-830

8

13

3...6

4,5

0...60

0,005

52

60

2/2

VEDL-07-T1 0,7

-850

15

25

3...6

4,5

0...60

0,005

55

63

2/2

TECHNICAL DATA

1 = Compressed air inlet

2 = Vacuum inlet

3 = Exhaust

Usable fluids:

compressed air, oiled

and not, according to ISO

8573-1:2001 class 7-4-4