Background Image
Table of Contents Table of Contents
Previous Page  1082 / 1144 Next Page
Information
Show Menu
Previous Page 1082 / 1144 Next Page
Page Background

Products designed for industrial applications.

General terms and conditions for sale are available on

www.camozzi.com.

5

Series VEC compact ejectors

VACUUM >

CATALOGUE

>

Release 8.7

/2.15.02

5

VACUUM

CODING EXAMPLE

VE

SERIES

VE = Vacuum ejector

C

VERSION

C = compact

10

NOZZLE DIAMETER (MM)

10 = 1,0 mm

15 = 1,5 mm

20 = 2,0 mm

25 = 2,5 mm

C

VALVE FUNCTION

C = NC (suction OFF when not activated)

A = NO (suction ON when not activated)

2

VERSION

2 = with Blow-off valve

RD

VERSION

* RD = with air saving system and digital vacuum switch (with display). It is supplied complete with connectors and cables.

* RE = with air saving system and electronic vacuum switch. It is supplied complete with connectors and cables.

VD = without air saving system, digital vacuum switch (with display)

VE = without air saving system, with electronic vacuum switch

* The air saving circuit, where used, switches the suction signal to “ON” apart from the fact that the jector is NC or NO; this means that, in order to swtch the internal loop back to

“OFF”, it is necessary to activate the signal on the coil controlling it (green cable).

VE C

-

10

C

2

-

RD

TECHNICAL DATA

Mod.

Nozzle

Ø (mm)

Degree of

evacuation (%)

Suction rate

max. (l/min)

Suction rate

max. (m³/h)

Air consumption

(l/min)

Air consumption

(m³/h)

Air cons. blow-

off (l/min)

Noise level workp.

gripped [db(A)]

Noise level

free [db(A)]

Optimum working

pressure (bar)

Weight

(kg)

Temperature

range

VEC-10 1

85

37

2,2

53

3,2

200

66

68

5

0,275 0 / 45°C

VEC-15 1,5

85

65

3,9

117

7

200

68

68

5

0,275 0 / 45°C

VEC-20 2

85

116

7

190

11,4

200

76

78

5 - 6

0,465 0 / 45°C

VEC-25 2,5

85

161

9,7

310

18,6

200

72

82

5 - 6

0,465 0 / 45°C

TECHNICAL DATA

EJECTOR SYSTEM:

1 = Suction valve 5 = Filter

2 = Blow-off valve 6 = Silencer

3 = Vacuum switch 7 = Body

4 = Vacuum inlet 8 = Compressed air inlet