CATALOGUE >
Release 8.7
APPENDIX >
The world of Camozzi
C
ompany
with
I
ntegrated
M
anagement
S
ystem
certified
by
dnv
ISO 9001 - ISO 14001
Technical standards
- ISO 4414 - Pneumatic fluid power - General rules relating to systems.
Environmental notes
- To protect the environment and health, our products are designed and manufactured to operate without lubrication.
At the end of the product’s life, we recommend the separation of the components to allow recycling.
- Packaging: we respect the environment, using materials which can be recycled.
The packaging consists of plastic bags which are recyclable PVC and paper.
- Green Design Project: in the study of new products, the environmental impact is always taken into consideration
(real project, elaboration, etc.).
ISO 14001
Minimise the consumption of energy, water,
raw material and the production of waste,
and focus on recycling wherever possible.
a
APPENDIX
In 2003 Camozzi obtained from
Det NorskeVeritas the certifications
forthe Quality Management Systems
regarding ISO 9001/2000 and for
the Environmental Management
Systems as ISO 14001:1996.
In 2006, “Det Norske Veritas” issues
the new certification ISO 14001:2004,
whereas in 2009, it issues the new
certification ISO 9001:2008
confirming also certification ISO
14001:2004. One of Camozzi’s main
goals, equal to quality and safety,
is the protection of the environment
and compatibility of our activities
with the territorial context in which
they are performed.
From the 1° July 2003, all products
commercialised in the European Union
and destined to be used in potenially
explosive areas, should be approved
according directive 94/9/CE
better know as ATEX.
This new directive involves also
the non electrical parts, as for instance
pneumatic commands which should
be approved.
a
/1.04
02




