Background Image
Table of Contents Table of Contents
Previous Page  1119 / 1144 Next Page
Information
Show Menu
Previous Page 1119 / 1144 Next Page
Page Background

CATALOGUE >

Release 8.7

APPENDIX >

Camozzi products

Classification of zones according to Directive 99/92/CE

Category 1

Zone 0 - Area in which (permanently, for long periods or often) an explosive atmosphere is present, consisting of a mixture

of air and inflammables in the form of gas, vapour or mist.

Zone 20 - Area in which (permanently, for long periods or often) an explosive atmosphere is present in the form of a dust/powder

cloud which is combustible in the air.

Category 2 Zone 1 - Area in which, during normal activities, the formation of an explosive atmosphere is probable, consisting of a mixture

of air and inflammables in the form of gas, vapours or mist.

Zone 21 - Area in which occasionally during normal activities the formation of an explosive atmosphere is probable, in the form

of a dust cloud which is combustible in the air.

Category 3 Zone 2 - Area in which, during normal activities, the formation of an explosive atmosphere, consisting of a mixture of air and

inflammables in the form of gas, vapour or mist is not probable and, whenever this should occur, it is only of a short

duration.

Zone 22 - Area in which, during normal activities, the formation of an explosive atmosphere in the form of a combustible dust

cloud is not probable and, whenever this should occur, it is only of a short duration.

ATEX certified Camozzi products

APPARATUS regarding ATEX - Group II

Group I: Temperature classes

Temperature = 150°C

or = 450°C according to the level

of dust on the apparatus.

Group II: Temperature classes

Temp. classes for gas (G)

Admissible surface temperatures

T1

450°C

T2

300°C

T3

200°C

T4

135°C

T5

100°C

T6

85°C

Example of Marking: II 2 GD c T100°C (T5) -20°C≤Ta≤60°C

II

Group: Devices which are to be used in spaces exposed to risks of an explosive atmosphere, different from underground spaces,

mines, tunnels, etc., individuated according to the criteria in enclosure I of the Directive 94/9/CE (ATEX).

2

Category: Devices designed to function in compliance with the operational parameters determined by the manufacturer

and guarantee a high protection level.

GD

Qualification gas and dusts: Protected against gas (G) and explosive dusts (D).

c

Non-electrical devices: Non-electrical devices for potentially explosive atmospheres. Protection through constructive security.

T 100°C Max. temperature for components for dusts: Max. superf. temp. of 100°C regarding potential hazards resulting from striking within

the vicinity of hazardous dusts.

T5

Max. temperature for components for gas:

Max. superf. temp. of 100°C regarding potential hazards which may result from striking within gasy environments.

Ta

Environmental temperature: -20°C≤Ta≤60°C. Environmental temperature range (with dry air).

COMPONENTS regarding ATEX - Group II

Products

Category

Zone

Gas/Dust

Silencers

2

1/21

G/D

Quick release couplings

2

1/21

G/D

Manifolds

2

1/21

G/D

Subbases

2

1/21

G/D

Feet

2

1/21

G/D

Caps

2

1/21

G/D

Plates

2

1/21

G/D

»

The order code number of the certified products

is obtained by adding “EX” to the standard article number

Es. 358-015

standard solenoid valve

Es. 358-015EX ATEX certified solenoid valve

Accessories available in category 2 zone 1/21: couplings, junctions, brackets, piston rod nuts, nuts, counter brackets, bushings, pins, clevis pins, caps,

gaskets, diaphragm, sub-bases, plates, feet, hand operated valves, flow valves, flanges, screw, tie rods, automatic and blocking valves, silencers and

pressure gauge, connector kits, clamps, rapid and super rapid push-in fittings, hoses, sealing rings, locking nuts. Accessories available in category 2, zone

2/22: adaptors, slot covers, extensions, connectors. For more informations on this kind of products see the website:

http://catalogue.camozzi.com

within the section: Downloads > Certifications > ATEX Directive 94/9/EC > ACCESSORIES

Cylinders

Series

Category

Zone

Gas/Dust

16*

2 DE-3 SE 1/21 DE -2/22 SE G/D

24*

2 DE-3 SE 1/21 DE-2/22SE G/D

25*

2 DE-3 SE 1/21 DE-2/22SE

G/D

31-32

2 DE-3 SE 1/21DE-2/22SE G/D

31-32 Tandem/multi-position 2 DE

1/21 DE

G/D

40*

2 DE

1/21 DE

G/D

41*

2 DE

1/21 DE

G/D

60*

2 DE-3 SE 1/21DE-2/22 SE G/D

61*

2 DE-3 SE 1/21DE-2/22 SE G/D

62*

2 DE

1/21 DE

G/D

27

2 DE

1/21 DE

G/D

QP-QPR

2 DE-3 SE 1/21DE-2/22 SE G/D

QN

3 SE

2/22 SE

G/D

42

2 DE-3 SE 1/21DE-2/22 SE

G/D

ARP

2

1/21

G/D

CSH/CST/CSV

3

2/22

G/D

FRL

Series

Category Zone

Gas/Dust

MC#

2

1/21

G/D

N

2

1/21

G/D

MX#

2

1/21

G/D

T

2

1/21

G/D

CLR

2

1/21

G/D

M

2

1/21

G/D

Solenoids

Series

Category

Zone

Gas/Dust

U70

3

2/22

G/D

H80

2

1/21

G/D

Pressure switches

Series

Category Zone

Gas/Dust

PM

1

0/20

G/D

* According to ISO standard

# Without solenoid

a

APPENDIX

a

/2.02

02

Valves

Series

Category

Zone

Gas/Dust

9#*

2

1/21

G/D

K

3

2/22

G/D

P

3

2/22

G/D

W

3

2/22

G/D

A#

2

1/21

G/D

3#

2

1/21

G/D

4#

2

1/21

G/D

NAMUR#

2

1/21

G/D

E (pneumatic)

2

1/21

G/D

E (electro-pneumatic)

3

2/22

G/D

Y

3

2/22

G/D

2

2

1/21

G/D

DE = Double acting - cylinder

SE = Single acting - cylinder