

CATALOGUE >
Release 8.8
APPENDIX >
Camozzi products
Classification of zones according to Directive 99/92/CE
Category 1
Zone 0 - Area in which (permanently, for long periods or often) an explosive atmosphere is present, consisting of a mixture
of air and inflammables in the form of gas, vapour or mist.
Zone 20 - Area in which (permanently, for long periods or often) an explosive atmosphere is present in the form of a dust/powder
cloud which is combustible in the air.
Category 2 Zone 1 - Area in which, during normal activities, the formation of an explosive atmosphere is probable, consisting of a mixture
of air and inflammables in the form of gas, vapours or mist.
Zone 21 - Area in which occasionally during normal activities the formation of an explosive atmosphere is probable, in the form
of a dust cloud which is combustible in the air.
Category 3 Zone 2 - Area in which, during normal activities, the formation of an explosive atmosphere, consisting of a mixture of air and
inflammables in the form of gas, vapour or mist is not probable and, whenever this should occur, it is only of a short
duration.
Zone 22 - Area in which, during normal activities, the formation of an explosive atmosphere in the form of a combustible dust
cloud is not probable and, whenever this should occur, it is only of a short duration.
ATEX certified Camozzi products
APPARATUS regarding ATEX - Group II
Group I: Temperature classes
Temperature = 150°C
or = 450°C according to the level
of dust on the apparatus.
Group II: Temperature classes
Temp. classes for gas (G)
Admissible surface temperatures
T1
450°C
T2
300°C
T3
200°C
T4
135°C
T5
100°C
T6
85°C
Example of Marking: II 2 GD c T100°C (T5) -20°C≤Ta≤60°C
II
Group: Devices which are to be used in spaces exposed to risks of an explosive atmosphere, different from underground spaces,
mines, tunnels, etc., individuated according to the criteria in enclosure I of the Directive 2014/34/EU (ATEX).
2
Category: Devices designed to function in compliance with the operational parameters determined by the manufacturer
and guarantee a high protection level.
GD
Qualification gas and dusts: Protected against gas (G) and explosive dusts (D).
c
Non-electrical devices: Non-electrical devices for potentially explosive atmospheres. Protection through constructive security.
T 100°C Max. temperature for components for dusts:
Max. superf. temp. of 100°C regarding potential hazards resulting from striking within the vicinity of hazardous dusts.
T5
Max. temperature for components for gas:
Max. superf. temp. of 100°C regarding potential hazards which may result from striking within gasy environments.
Ta
Environmental temperature: -20°C≤Ta≤60°C. Environmental temperature range (with dry air).
COMPONENTS regarding ATEX - Group II
Products
Category
Zone
Gas/Dust
Silencers
2
1/21
G/D
Quick release couplings
2
1/21
G/D
Manifolds
2
1/21
G/D
Subbases
2
1/21
G/D
Feet
2
1/21
G/D
Caps
2
1/21
G/D
Plates
2
1/21
G/D
»
The order code number of the certified products
is obtained by adding “EX” to the standard article number
Es. 358-015
standard solenoid valve
Es. 358-015EX ATEX certified solenoid valve
Accessories available in category 2 zone 1/21: couplings, junctions, brackets, piston rod nuts, nuts, counter brackets, bushings, pins, clevis pins, caps,
gaskets, diaphragm, sub-bases, plates, feet, hand operated valves, flow valves, flanges, screw, tie rods, automatic and blocking valves, silencers and
pressure gauge, connector kits, clamps, rapid and super rapid push-in fittings, hoses, sealing rings, locking nuts. Accessories available in category 3,
zone 2/22: adaptors, slot covers, extensions, connectors. For more informations on this kind of products see the website:
http://catalogue.camozzi.comwithin the section: Downloads > Certifications > ATEX Directive 2014/34/EU > List of products excluded from the directive 2014/34/EU ATEX.
Cylinders
Series
Category
Zone
Gas/Dust
16*
2 DE-3 SE 1/21 DE -2/22 SE G/D
24*
2 DE-3 SE 1/21 DE-2/22SE G/D
25*
2 DE-3 SE 1/21 DE-2/22SE
G/D
31-32
2 DE-3 SE 1/21DE-2/22SE G/D
31-32 Tandem/multi-position 2 DE
1/21 DE
G/D
40*
2 DE
1/21 DE
G/D
41*
2 DE
1/21 DE
G/D
60*
2 DE-3 SE 1/21DE-2/22 SE G/D
61*
2 DE-3 SE 1/21DE-2/22 SE G/D
62*
2 DE
1/21 DE
G/D
27
2 DE
1/21 DE
G/D
QP-QPR
2 DE-3 SE 1/21DE-2/22 SE G/D
QN
3 SE
2/22 SE
G/D
42
2 DE-3 SE 1/21DE-2/22 SE
G/D
ARP
2
1/21
G/D
CSH/CST/CSV
3
2/22
G/D
FRL
Series
Category Zone
Gas/Dust
MC#
2
1/21
G/D
N
2
1/21
G/D
MX#
2
1/21
G/D
T
2
1/21
G/D
CLR
2
1/21
G/D
M
2
1/21
G/D
Solenoids
Series
Category
Zone
Gas/Dust
U70
3
2/22
G/D
H80
2
1/21
G/D
H80I**
2
1/21
G/D
Pressure switches
Series
Category Zone
Gas/Dust
PM 11**
1
0/20
G/D
* According to ISO standard
** Products with ATEX and IECEX certification
# Without solenoid
a
APPENDIX
a
/2.02
Valves
Series
Category
Zone
Gas/Dust
9#*
2
1/21
G/D
K
3
2/22
G/D
P
3
2/22
G/D
W
3
2/22
G/D
A#
2
1/21
G/D
3#
2
1/21
G/D
4#
2
1/21
G/D
NAMUR#
2
1/21
G/D
E (pneumatic)
2
1/21
G/D
E (electro-pneumatic)
3
2/22
G/D
Y
3
2/22
G/D
2
2
1/21
G/D
DE = Double-acting cylinder
SE = Single-acting cylinder