125
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Flow Control Valves NPTF
3
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
FLOW CONTROL VALVES NPTF
DIMENSIONS
Mod.
A
OD
D
NPTF
S H L
M SW
GSVU 02-02 1/8 1/8 .781 .315 1.441 .846 .551
GSVU 53-02 5/32 1/8 .781 .315 1.441 .885 .551
GSVU 04-02 1/4
1/8 .781 .315 1.441 .984 .551
GSVU 04-04 1/4
1/4 .939 .472 1.594 1.063 .748
GSVU 05-02 5/16 1/8 .781 .315 1.441 1.004 .551
GSVU 05-04 5/16 1/4 .939 .472 1.594 1.083 .748
GSVU 05-06 5/16 3/8 .961 .472 1.791 1.122 .866
GSVU 06-04 3/8
1/4 .939 .472 1.594 1.181 .748
GSVU 06-06 3/8
3/8 .961 .472 1.791 1.240 .866
DIMENSIONS (in inches)
Mod.
A
OD
D
NPTF
S H L
Z
M SW SW1
GMVU 02-02
1/8
1/8 .781 .175 1.775 2.011 .846 .551 .275
GMVU 53-02
5/32 1/8
.781 .315 1.775 2.011 .885 .551 .275
GMVU 04-02
1/4
1/8
.781 .315 1.775 2.011 .984 .551 .275
GMVU 04-04
1/4
1/4
.939 .472 1.994 2.227 1.063 .748 .275
GMVU 05-02
5/16 1/8 .781 .315 1.775 2.011 1.004 .551 .275
GMVU 05-04
5/16 1/4 .939 .472 1.994 2.227 1.083 .748 .275
GMVU 05-06
5/16 3/8 .961 .472 2.223 2.538 1.122 .866 .393
GMVU 06-04
3/8
1/4
.939 .472 1.994 2.227 1.181 .748 .275
GMVU 06-06
3/8
3/8
xxx xxx xxx
xxx
xxx xxx xxx
Meter-In Valves Series GMVU
Meter-in unidirectional flow control designed to be mounted on valves or cylinders. It
has a manual adjustment with a right-angle push to connect tube fitting.
Meter-In Valves Series GSVU
Meter-in unidirectional flow control designed to be mounted on cylinders or valves. It has a
screwdriver adjustment with a right-angle push to connect tube fitting.
DIMENSIONS (in inches)
Mod.
A
NPTF
D
NPTF
H S L M SW
GSVU 02F-02
1/8 1/8 0.315 0.768 1.449 0.787 0.551
GSVU 04F-04
1/4 1/4 0.472 0.925 1.614 1.004 0.748
GSCV 06F-06
3/8 3/8 0.472 0.945 1.803 1.102 0.866
Meter-In Valves Series GSVU
Meter-in unidirectional flow control designed to be mounted on valves or cylinders.
It has a screwdriver adjustment with right-angle female threads.
DIMENSIONS (in inches)
Mod.
A
UNF
B
OD
C S H L
M F SW
GSVU 53-32
10-32 5/32 .307 .433 .177 1.080 .709 .346 .315
DIMENSIONS (in inches)
Mod.
A
UNF
BANJO
UNF
S H L
SW
SVU 32F-32
10-32 10-32 .216 .177 1.141 .315
DIMENSIONS (in inches)
Mod.
Tube
OD
A
UNF
S H L
Z
SW SW1
MVU 53-32
5/32" 10-32 0.215 0.175 1.561 1.71 0.313 0.211




