126
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FLOW CONTROL VALVES NPTF
Flow Control Valves NPTF
3
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
DIMENSIONS (in inches)
Mod.
A
NPTF
D
NPTF
H S L
Z
M SW SW1
GMVU 02F-02 1/8
1/8 0.315 0.768 2.031 1.815 0.787 0.551 0.276
GMVU 04F-04 1/4
1/4 0.472 0.925 2.224 1.992 1.004 0.748 0.276
GMVU 06F-06 3/8
3/8 0.472 0.945 2.610 2.291 1.102 0.866 0.394
Meter-In Valves Series GMVU
Meter-in unidirectional flow control designed to be mounted on valves or
cylinhders. It has a manual adjustment with right-angle female threads.
DIMENSIONS (in inches)
Part No.
A
NPTF
D
NPTF
H S L M SW
GSCO 02F-02 1/8 1/8 0.315 0.768 1.449 0.787 0.551
GSCO 04F-04 1/4 1/4 0.472 0.925 1.614 1.004 0.748
Needle Orifice Valves Series GSCO
This needle-orifice bidirectional flow control is designed with a needle orifice.
It has a screwdriver adjustment with right-angle female threads.
DIMENSIONS (in inches)
Mod.
A
UNF
BANJO
UNF
S H L
Z
SW SW1
MVU 32F-32
10-32 10-32 .216 .177 1.500 1.670 .315 .216
DIMENSIONS (in inches)
Mod.
A
UNF
BANJO
UNF
S H L
SW
SCO 32F-32
10-32 10-32 .216 .177 1.141 .315
DIMENSIONS (in inches)
Mod.
A
OD
D
NPTF
S H L
M SW
GSCO 02-02 1/8 1/8 .781 .315 1.441 .846 .551
GSCO 53-02 5/32 1/8
.781 .315 1.441 .885 .551
GSCO 04-02 1/4
1/8
.781 .315 1.441 .984 .551
GSCO 04-04 1/4
1/4
.939 .472 1.594 1.063 .748
GSCO 05-02 5/16 1/8 .781 .315 1.441 1.004 .551
GSCO 05-04 5/16 1/4 .939 .472 1.594 1.083 .748
GSCO 06-04 3/8
1/4
.939 .472 1.594 1.181 .748
Needle Orifice Valves Series GSCO
This needle-orifice bidirectional flow control is designed with a needle orifice. It has
a screwdriver adjustment with a right-angle push to connect tube fitting.
DIMENSIONS (in inches)
Mod.
Tube
OD
A
UNF
S H L
SW
SCO 53-32
5/32 10-32 0.215 0.175 1.22 0.313