Background Image
Table of Contents Table of Contents
Previous Page  149 / 266 Next Page
Information
Show Menu
Previous Page 149 / 266 Next Page
Page Background

132

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FLOW CONTROL VALVES NPTF

Flow Control Valves NPTF

3

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Composite Right Angle Flow Control Valves

NPTF/Inch Series TMCU, TMVU, TMCO

Swivel Design: Meter-Out, Meter-In and Needle Orifice

Tube Diameter OD: 5/32”, 1/4”, 5/16”, 3/8”

Thread Type: 1/8”, 1/4”, 3/8”, 1/2” NPTF with Pro-Fit (Reusable

PTFE/Teflon Thread Seal)

Series TMCU, TMVU, TMCO

unidirectional and bidirectional flow

controllers have been revised in order to

decrease their dimensions and improve

their flow rate characteristics. Their

construction allows for easy assembly

to cylinders and valves and allows the

regulation adjustment to be precise and

gradual.

GENERAL DATA

Construction

needle - type

Valve group

Meter In, Meter Out, Needle Orifice flow controller

Materials

OT58 Nickel Plated Brass Threads and Collet - Technopolymer (Glass-Reinforced Nylon® 66 Resin) - BUNA-N Seals, PTFE

thread seal

Mounting

by male thread

Threaded ports

1/8” , 1/4”, 3/8”, 1/2” NPTF

Installation

in any position

Operating temperature 0 - 60°C (with dry air -20°C) (32°F - 140°F, with dry air -4°F). Consult factory for higher temperature requirements.

Operating pressure 0.5 - 10 bar (7.25 - 145 psi)

Nominal pressure

6 bar (87 psi)

Nominal flow

see graph

Nominal dia.

(flow orifice)

Tube OD 5/32” - 2mm, 1/4” - 3.8mm, 5/16” - 5.8mm, 3/8” & 1/2” - 8mm

Fluid

filtered air

If lubricated air is used, it is recommended to use ISOVG 32 oil. Once applied the lubrication should never be interrupted.

Pro-Fit®/Sprint® Torque Specifications

Minimum Torque Maximum Torque

Thread Size

N-m lb-ft

N-m lb-ft

M5 [10-32 UNF]

0.200 0.148 2.000 1.475

1/8 NPTF or BSP

1.000 0.738 10.000 7.376

1/4 NPTF or BSP

4.000 2.950 20.000 14.751

3/8 NPTF or BSP

5.000 3.688 20.000 14.751

1/2 NPTF or BSP

8.000 5.900 40.000 29.502