Background Image
Table of Contents Table of Contents
Previous Page  155 / 266 Next Page
Information
Show Menu
Previous Page 155 / 266 Next Page
Page Background

138

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FLOW CONTROL VALVES NPTF

Flow Control Valves NPTF

3

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

In-line Flow Control Valves

NPTF/Inch Series RFU

Panel/Wall-Mount Design: Meter-Out, Meter-In

Thread Type: 10-32 UNF, 1/8”, 1/4”, NPTF

The undirectional flow controllers are

equipped with M5 [10-32 UNF], 1/8” and

1/4” ports, each of which is available

with two different types of adjustment

(see diagrams).

They are used mainly for controlling

the speed of cylinders.

They may be mounted on control panels

or cylinders, as required.

»»

Series RFU: unidirectional

flow control valves for the

speed regulation of a cylinder

Construction

In-Line Needle type

Valve group

Unidirectional controller (meter-in, meter-out)

Materials

Aluminum body, Brass needle, Buna-N seals

Mounting

with screws in the holes of the valve body or panel mounted

Threaded ports

M5 (10-32 UNF), 1/8”, 1/4”, NPTF

Installation

as required

Operating temperature 32° - 175° F (dry air necessary down to -4° F)

Operating pressure 1.0 - 10 bar (14.5 - 145 psi)

Nominal pressure

6 bar (87 psi)

Nominal flow

see graph

Nominal diameter

(flow orifice)

1/8” = 2 mm (.079”), or 3 mm (.118”)

1/4” = 4 mm (.157”), or 6 mm (.236”)

Fluid

filtered air

Lubricant

Oil compatible with Buna-N (3° - 10°F)

*Qn flowrate (SCFM) determined iwht a supply pressure of 6 bar (87 psi), and with a pressure drop of 1 bar (14.5 psi).

**Dimensions are in inches.

GENERAL DATA