Background Image
Table of Contents Table of Contents
Previous Page  179 / 266 Next Page
Information
Show Menu
Previous Page 179 / 266 Next Page
Page Background

162

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FLOW CONTROL VALVES BSP

Flow Control Valves BSP

4

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Nickel-Plated Brass Flow Control Valve Bodies and

Adjustable Exhaust Controllers

BSP/Metric Series SCU, MCU, SVU, MVU, SCO, MCO

Non-Swivel Design : Meter-Out, Meter-In and Needle Orifice

Tube Diameter OD: 4mm, 5mm, 6mm, 8mm, 10mm, 12mm (banjo fittings required)

Thread Type: Metric (M5), BSP (G1/8, G1/4, G3/8, G1/2), thread adapters required for BSPT/R

These unidirectional and bidirectional

flow controllers have been designed as

small as possible so as to be mounted

directly on valves or cylinders.

The great variety of adjustable fittings

makes it possible to complete the

regulator with the most suitable system

in relation to the available tube.

Only the G1/2 model is supplied

complete with banjo flow controllers.

For the other models the banjo and flow

controller are to be requested separately.

GENERAL DATA

Construction

needle type

Valve group

unidirectional and bidirectional controller

Materials

body and regulation screw: M5 = stainless steel; 1/8 - 1/4 - 3/8 - 1/2 = Nickel-plated brass body, plain brass adjustment screw

seals = NBR (Buna-N)

Mounting

by male thread

Ports

M5 - G1/8 - G1/4 - G3/8 - G1/2

Installation

in any position

Operating temperature 0°C - 80°C (with dry air - 20°C) (32° - 175° F, dry air necessary down to -4° F)

Operating pressure 1 - 10 bar (14.5 - 145 psi)

Nominal pressure

6 bar (87 psi)

Nominal flow

see graph

Nominal diameter

(flow orifice)

M5 = 1,5 mm - G1/8 = 2 mm - G1/4 = 4 mm - G3/8 = 7 mm - G1/2 = 12 mm

Fluid

filtered air