167
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Flow Control Valves BSP
4
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
FLOW CONTROL VALVES BSP
Unidirectional flow controllers Series MVU
For mounting on valve. Adjustment of setting by a
manually operated knurled screw.
Ports: M5, G1/8, G1/4.
Assembly with fittings Mod. 6610; 6620; 1610; 1620;
2023; 1170.
DIMENSIONS (in mm)
Mod.
A
H
L
S
SW SW1
Z
MVU 702-M5
M5
3.5
31
5.5
8
5.5
35
MVU 704-1/8 G1/8
5
41
12.5
12
7
46
MVU 706-1/4 G1/4
6
43.5
12.5
15
7
49
Note: M5 flow controllers must
be used together with M6 banjo
fittings.
Bidirectional flow controllers Series SCO
Adjustment of setting by a screwdriver.
Ports: M5, G1/8, G1/4.
Assembly with fittings Mod. 6610; 6620; 1610; 1620;
2023; 1170; 2905.
DIMENSIONS (in mm)
Mod.
A
H
L
S
SW
SCO 602-M5
M5
3.5
21.5
5.5
8
SCO 604-1/8
G1/8
5
31.5
12.5
12
SCO 606-1/4
G1/4
6
32.5
12.5
15
Note: M5 flow controllers must
be used together with M6 banjo
fittings.
Bidirectional flow controllers Series MCO
Adjustment of setting by a manually operated
knurled screw.
Ports: M5, G1/8, G1/4.
Assembly with fittings Mod. 6610; 6620; 1610; 1620;
2023; 1170; 2905.
DIMENSIONS (in mm)
Mod.
A
H
L
S
SW SW1
Z
MCO 702-M5
M5
3.5
31
5.5
8
5.5
35
MCO 704-1/8 G1/8
5
41
12.5
12
7
46
MCO 706-1/4 G1/4
6
43.5
12.5
15
7
49
Note: M5 flow controllers must
be used together with M6 banjo
fittings.




