

180
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FLOW CONTROL VALVES BSP
Flow Control Valves BSP
4
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Nickel-Plated Brass Needle Valves
BSP/Metric Series 28
Panel/Wall-Mount Design: Needle-Orifice
Thread Type: G1/8, G1/4, G3/8, G1/2
These are bidirectional control valves
made entirely of nickel-plated brass,
with NBR seals and a technopolymer
control knob.
They are suitable for regulating
compressed air, water or mineral oil.
For models 2810, 2820, 2819 and 2829
exists the possibility to connect plastic,
brass or copper tubes, using nut Mod.
1303 and ferrell sleeve Mod. 1310/1320.
GENERAL DATA
Construction
cone - type
Materials
body = nickel-plated brass
control knob = technopolymer, glass-reinforced Nylon
seals = NBR (Buna-N)
Ports
G1/8, G1/4, G3/8, G1/2
Installation
as required
Operating pressure 0°C - 80°C (with dry air - 20°) (32° - 175° F, dry air necessary down to -4° F)
Operating pressure 0 - 10 bar (0 - 145 psi)
Nominal flowrate see table