

181
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Flow Control Valves BSP
4
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
FLOW CONTROL VALVES BSP
Valve Mod. 2820
DIMENSIONS (in mm)
Mod.
A
B
L
T
Z SW2 Δ1bar Nl/min Free flow Nl/min
2820 1/8 G1/8 G1/8 41
37 42.5 19
400
640
2820 1/4 G1/4 G1/4 44
37 42.5 19
530
840
2820 3/8 G3/8 G3/8 55.5 41.5 48
22
1415
1990
2820 1/2 G1/2 G1/2 59
42
49
22
1520
2150
Valve Mod. 2810
DIMENSIONS (in mm)
Mod.
A
L
T
Z
SW2
Δ1bar Nl/min
Free flow Nl/min
2810 1/8 G1/8
40
37
42.5
19
415
590
2810 1/4 G1/4
42
37
42.5
19
508
740
2810 3/8 G3/8
42
37
42.5
19
620
900
2810 1/2 G1/2
54
42
48
22
1540
2080
Valve Mod. 2830
DIMENSIONS (in mm)
Mod.
B
L
T
Z
SW2 Δ1bar Nl/min Free flow Nl/min
2830 1/8 G1/8 42
37
42.5
19
415
635
2830 1/4 G1/4 46
37
42.5
19
530
850
2830 3/8 G3/8 62 41.4
48
22
1415
1980
2830 1/2 G1/2 64
42
49
22
1520
2100