

46
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Nickel-Plated Brass Push-In Fittings
BSP/Metric Series 6000
Sprint®
fittings
are designed to
allow assembly with all female thread
forms, BSP, GAS, “G” and “R” types.
The new model is interchangeable
with tapered thread fittings, both
BSPT and BSPP. The special
sealing method has a locking effect
similar to that of other tapered
threads. The sealing ring is made
of PTFE (Teflon®), is not subject to
wear, and can be used repeatedly.
Nylon, aluminum and washers of
other materials can be replaced,
eliminating the need for a “spot face”
and thus reducing the fitting size.
Sealing is achieved on inclined,
concave and convex surfaces.
Spot-Face O-Ring fittings
are
available in 32 different models. The
sealing ring (O-ring) can be easily
replaced if it is damaged or should
the rubber compound from which it is
made wear with time.
Micro fittings
are constructed in 14
different models. The sealing ring
(O-Ring) can be easily replaced if
it is damaged or should the rubber
compound from which it is made
wear with time.
Connection and disconnection of the
tube can be repeated several times
and can be performed using one
hand and without the use of tools.
Tube Diameter OD: 3, 4, 5, 6, 8, 10, 12, 14, 16 mm
Thread Type: Metric (M3, M5, M6, M7) BSP (G1/8, G1/4, G3/8, G1/2, G3/4) with Sprint
®
reusable PTFE/Teflon Seal or Spot-Face O-ring Seal, BSPT (R1/8, R1/4, R3/8, R1/2) with
Sprint
®
reusable PTFE/Teflon Thread Seal
Fitting with connecting tube
GENERAL DATA
Material
body and collet: nickel-plated brass, (UNI 5705 OT58)
O-Ring: NBR; Viton, low temperature NBR, and EPDM available on request
thread seal: PTFE - NBR - PA
Threads
series 6000 Micro: M3 - M5 - M7 - G1/8 - G1/4
series 6000: GAS conical ISO 7 (BSPT), GAS cylindrical ISO 228 (BSP)
M5-M6 and other metric threads available on request
NPT on request
Pressure
min -0,9 bar - max 16 bar (28” Hg vacuum to 250 psi) (see tubing)
Tube to connect Nylon 6, 11 or 12, polyethylene, PU, Hytrel Polyester
Diameters
series 6000 Micro: ø 3 - 4 - 6 - 8 - 10 mm
series 6000: ø 4 - 5 -6 - 8 - 10 - 12 - 14 - 16 mm
Fluid
compressed air (for other types of fluid, contact our engineers)
Temperature series 6000 Micro: -10°C - 80°C (14 F to 175 F) (see data for tubing used)
series 6000: -20°C - 80°C (-4 F to 175 F) (see data for tubing used)
Minimum Torque Maximum Torque
Thread Size
N-m lb-ft
N-m lb-ft
M5 [10-32 UNF]
0.200 0.148 2.000 1.475
1/8 NPTF or BSP
1.000 0.738 10.000 7.376
1/4 NPTF or BSP
4.000 2.950 20.000 14.751
3/8 NPTF or BSP
5.000 3.688 20.000 14.751
1/2 NPTF or BSP
8.000 5.900 40.000 29.502
Sprint® Torque Specifications