NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 131

Valve group
2/2, (
way/positions)
Construction
Ball valve
Mounting
In-line
Materials
Brass body (2930 and 2960), Nickel-Plated brass body (2940), Chrome-Plated Brass Body (2930N)
Zinc-plated steel handles (2940 and 2960), all others nylon
Plastic handles (2930), Hardened chrome-plated brass ball
Teflon seat (P.T.F.E.)
Threaded port sizes
1/8”, 1/4”, 3/8”, 1/2”
NPTF (2930)
1/4”, 3/8”, 1/2”, 3/4”, 1”, 1-1/4”, 1-1/2”, 2”
NPTF (2940)
Installation
In-line
Operating temperature
Series 2940 - 4°F to 300°F
Series 2960 - 4°F to 340°F
Series 2930 5° to 200°F
Fluid
Filtered air (for others, check with factory)
Working pressure
Series 2940: 1/4”, 3/8”, 1/2” 710 psi
2-1/2” - 260
psi
3/4”, 1”
570
psi
3”
- 230
psi
1-1/4”, 1-1/2”
430
psi
4”
- 200
psi
2” - 360
psi
Series 2930: 1/4”, 3/8”, 1/2” 220 psi
Series 2960: All sizes
400
psi
Nominal flow
Full flow design
TECHNICAL SPECIFICATIONS
PNEUMATIC DATA
Series 2930, 2930N, 2940, 2960
Ball Valves - Full Flow Design - NPTF/INCH
Ports 1/4”, 3/8”, 1/2”, 3/4”, 1”, 1 1/4”,
1 1/2”, 2”, 2 1/2”, 3”, 4”,
NPTF
Nickel-Plated (2940), Chrome-Plated (2930N) and
Plain Brass (2930 and 2960)
Electroless nickel-plated: this plating offers
excellent corrosion resistance, and is an FDA-
approved material, making the Camozzi ball
valve suitable for food packaging, chemical
processing, medical, dental, water treatment,
and printing markets, in addition to standard
application.
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
126
f l o w c o n t r o l v a l v e s
3
b a l l v a l v e s
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,121,122,123,124,125,126,127,128,129,130 132,133,134,135,136,137,138,139,140,141,...208
Powered by: Camozzi Pneumatics Inc.