NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 133

DIMENSIONS
Electroless
Nickel-Plated
A
B
C
D
E
Working
Mod.
NPTF
Thread
mm in
mm in
mm in
mm in
mm in
PSI
2940 1/4
PT
1/4”
44.4
1.748
23.5
0.925
37.0
1.457
80.0
3.150
10.0
0.394
710
2940 3/8
PT
3/8”
44.4
1.748
24.0
0.945
37.0
1.457
80.0
3.150
10.0
0.394
710
2940 1/2
PT
1/2”
50.5
1.988
30.5
1.201
41.0
1.614
80.0
3.150
15.0
0.591
710
2940 3/4
PT
3/4”
57.5
2.264
37.0
1.457
55.0
2.165
113.0
4.449
20.0
0.787
570
2940 1
PT
1”
70.0
2.756
45.5
1.791
59.0
2.323
113.0
4.449
25.0
0.984
570
2940 1 1/4
PT
1-1/4” 80.5
3.169
57.0
2.244
74.5
2.933
137.5
5.413
32.0
1.260
430
2940 1 1/2
PT
1-1/2” 94.0
3.701
70.0
2.756
80.5
3.169
137.5
5.413
40.0
1.575
430
2940 2
PT
2”
112.5 4.429
84.0
3.307
96.5
3.799
157.0
6.181
50.0
1.968
360
2940 2 1/2
PT
2-1/2” 128.0 5.039
96.0
3.780
109.0
4.291
197.0
7.756
54.0
2.126
260
2940 3
PT
3”
148.0 5.827
119.0
4.685
126.0
4.961
250.0
9.842
65.0
2.559
230
2940 4
PT
4”
169.0 6.654
138.0
5.433
135.0
5.315
250.0
9.842
80.0
3.150
200
Min/Max working temperature: -20°C/+150°C (-4°F/+302°F)
These valves are constructed of an electroless nickel-plated
brass body, a steel handle, a hardened chrome-plated brass
ball, and a teflon seat. These valves are suitable for indus-
trial, pneumatic, hydraulic, and various domestic installations.
Among the various types of compounds which can be trans-
ported through these valves are steam, gasoline, fuel, oils,
kerosene, acids, and compressed air.
Ball Valve, Series 2940
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
128
f l o w c o n t r o l v a l v e s
3
b a l l v a l v e s
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,123,124,125,126,127,128,129,130,131,132 134,135,136,137,138,139,140,141,142,143,...208
Powered by: Camozzi Pneumatics Inc.