NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 137

TECHNICAL SPECIFICATIONS
PNEUMATIC DATA
Operating pressure
see single valve
Valve group
automatic valves
Construction
poppet-type
Mounting
in any position
Ports
M5 - G1/8 - G1/4 - G1/2
Operating temperature
32
°F - 175°F, [dry air necessary down to -4° F]
Fluid
filtered air
Lubricant
compatible with Buna-N (3° - 10° E)
Check & Quick Exhaust Valves
Series SCS, VNR, VSC and VSO - BSP/METRIC
Check valves VNR
Quick exhaust valves VSC - VSO
Shuttle valve SCS
Ports M5, G1/8, G1/4, G1/2
Cartridge ø4 mm
Automatic valves are defined as those
valves which change their state simply
as a result of compressed air being present
or absent at their inlets.
B S P / M E T R I C
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
133
F l o w c o n t r o l v a l v e s
4
ch e c k and qu i c k e xh a us t v a l v e s
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,127,128,129,130,131,132,133,134,135,136 138,139,140,141,142,143,144,145,146,147,...208
Powered by: Camozzi Pneumatics Inc.